登錄 myHARTING
配置器
产品
产品
工业用连接器 / Han
®
圆形连接器
板端连接器
工业以太网交换机
按钮开关
电动汽车充电设备
工具
定制化解决方案
电缆组件和散装电缆
myHARTING
下载/目录订购
下载/目录订购
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
维修服务
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
没有可用数据
eShop
Device connectivity
Cable connectors and cable assemblies
...
Hybrid connectors
Data and power/signal
09 67 009 0494
型号: 09 67 009 0494
D-Sub 9P metpl hood 1str-ent kn M2.6 l
图片仅供参考,请查阅产品说明。
属性概述
底座外壳
盖子可用螺丝固定
尺寸: D-Sub 1
带长锁扣螺钉 螺纹M2.6
顶出线
1x
材料 (上壳/底座): 热塑性塑料
镀金属
防护等级: IP30
注释
比较
型号: 09 67 009 0494
D-Sub 9P metpl hood 1str-ent kn M2.6 l
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Hoods / Housings
Series
D-Sub
Type of hood/housing
Shell housing
Description of hood/housing
Cover can be screwed on
Version
Size
D-Sub 1
Shielding
Shielded
Version
Top entry
Number of cable entries
1
Cable entry
1x
Cable fixing
Cable clamp
Locking type
With long locking screws Thread M2.6
2 parts
Yes
Separable
Yes
Technical characteristics
Tightening torque
0.25 Nm Cable clamp screw
0.25 Nm cover screw
0.4 Nm Locking screw
Ambient temperature
-20 ... +90 °C
Degree of protection acc. to IEC 60529
IP30
Cable diameter
1.5 ... 7.5 mm
Material properties
Material (hood/housing)
Thermoplastic
Surface (hood/housing)
Metallised
Length
30.7 mm
Width
31.5 mm
Height
15.2 mm
RoHS
compliant with exemption
RoHS exemptions
6(a)-I:
Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight
6(c):
Copper alloy containing up to 4 % lead by weight
ELV status
compliant with exemption
China RoHS
50
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Yes
REACH SVHC substances
Lead
ECHA SCIP number
c3c36a64-4181-41a7-bdc6-2bc2fd6fd011
California Proposition 65 substances
Yes
California Proposition 65 substances
Lead
Commercial data
Packaging size
100
Net weight
17.938 g
Country of origin
China
European customs tariff number
85389099
GTIN
5713140222144
eCl@ss
27440213 D-Sub hood
ETIM
EC001133
UNSPSC 24.0
39121416
下载
规格资料下载
文档
类型表
显示信息
隐藏信息
下载设置
PDF
CGM
DXF
下载
显示信息
隐藏信息
型号表是产品的二维图形。它提供 PDF、CMG 和 DXF 文件格式。
产品声明
显示信息
隐藏信息
下载设置
PDF (英语)
下载
显示信息
隐藏信息
PDF 格式的产品声明记录了产品符合 RoHS、REACH、ELV 等各种标准的情况。
更多文件
Asset Administration Shell
显示信息
隐藏信息
下载设置
AAS
下载
显示信息
隐藏信息
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
关闭
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
比较