登錄 myHARTING
配置器
Products
Products
Conectori industriali / Han
®
Conectori circulari
Conectivitate dispozitiv
Switchuri Industriale Ethernet
Interfețe pentru operator
Echipament de încărcare pentru electromobilitate
Scule
Soluţii personalizate
Asamblări de cabluri și cabluri în vrac
myHARTING
Téléchargements / commande de catalogues
Téléchargements / commande de catalogues
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
没有可用数据
eShop
Conectivitate dispozitiv
Conectori de cablu și montaje de cablu
...
Conectori hibrizi
Data and power/signal
09 67 009 0493
型号: 09 67 009 0493
D-Sub 9P metpl hood 1str-ent kn M3 l
图片仅供参考,请查阅产品说明。
属性概述
底座外壳
盖子可用螺丝固定
尺寸: D-Sub 1
带长锁扣螺钉 螺纹M3
顶出线
1x
材料 (上壳/底座): 热塑性塑料
镀金属
防护等级: IP30
注释
比较
型号: 09 67 009 0493
D-Sub 9P metpl hood 1str-ent kn M3 l
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identificare
Categoria
Hoods / Housings
Seria
D-Sub
Tip carcasă/priză
Shell housing
Descriere carcasă/priză
Cover can be screwed on
Versiune
Mărime
D-Sub 1
Ecranare
屏蔽
Versiune
顶出线
Numărul de intrări de cablu
1
Intrare cablu
1x
Fixare cablu
Cable clamp
Tip blocare
With long locking screws Thread M3
2 piese
Yes
Separabile
Yes
Caracteristici tehnice
Moment de strângere
0.25 Nm 电缆夹螺钉
0.25 Nm 螺钉保护罩
0.4 Nm 锁止螺钉
Temperatura ambiantă
-20 ... +90 °C
Gradul de protecţie conform IEC 60529
IP30
Diametru cablu
1.5 ... 7.5 mm
Proprietăţi material
Material (carcasă/priză)
热塑性塑料
Suprafaţă (carcasă/priză)
镀金属
Lungime
29 mm
Lăţime
31.5 mm
Înălţime
15.2 mm
RoHS
符合豁免标准
Excepţii RoHS
6(a) / 6(a)-I:
铅是出于易加工目的而加入的钢中的合金元素,镀锌钢的含铅量高达 0.35% / 铅是出于易加工的目的而加入钢中的合金元素,含铅量高达 0.35% 在批量热镀锌钢部件中,含铅量高达 0.2%
stare ELV
符合豁免标准
China RoHS
50
Substanţe REACH Anexa XVII
不包含
Substanţe REACH ANEXA XIV
不包含
Substanţe REACH SVHC
有
Substanţe REACH SVHC
铅
Număr ECHA SCIP
ecef7555-f643-4ceb-a337-fc54762297f1
Propunerea din California 65 de substanțe
有
Propunerea din California 65 de substanțe
铅
Date comerciale
Dimensiuni ambalaj
100
Masă netă
18.65 g
Ţara de origine
China
Cod tarif vamal european
85389099
GTIN
5713140222205
eCl@ss
27440213 D-Sub hood
ETIM
EC001133
UNSPSC 24.0
39121416
下载
规格资料下载
文档
类型表
显示信息
隐藏信息
下载设置
PDF
CGM
DXF
下载
显示信息
隐藏信息
型号表是产品的二维图形。它提供 PDF、CMG 和 DXF 文件格式。
产品声明
显示信息
隐藏信息
下载设置
PDF (英语)
下载
显示信息
隐藏信息
PDF 格式的产品声明记录了产品符合 RoHS、REACH、ELV 等各种标准的情况。
更多文件
Asset Administration Shell
显示信息
隐藏信息
下载设置
AAS
下载
显示信息
隐藏信息
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
关闭
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
比较