登錄 myHARTING
配置器
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
没有可用数据
eShop
Device connectivity
Cable connectors and cable assemblies
...
Hybrid connectors
Data and power/signal
09 67 009 0492
型号: 09 67 009 0492
D-Sub 9P plast hood 1str-ent kn M3 l
图片仅供参考,请查阅产品说明。
属性概述
底座外壳
盖子可用螺丝固定
尺寸: D-Sub 1
带长锁扣螺钉 螺纹M3
顶出线
1x
材料 (上壳/底座): 热塑性塑料
黑色
防护等级: IP30
注释
比较
型号: 09 67 009 0492
D-Sub 9P plast hood 1str-ent kn M3 l
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Hoods / Housings
Series
D-Sub
Type of hood/housing
Shell housing
Description of hood/housing
Cover can be screwed on
Version
Size
D-Sub 1
Version
Top entry
Number of cable entries
1
Cable entry
1x
Cable fixing
Cable clamp
Locking type
With long locking screws Thread M3
2 parts
Yes
Separable
Yes
Technical characteristics
Tightening torque
0.25 Nm Cable clamp screw
0.25 Nm cover screw
0.4 Nm Locking screw
Ambient temperature
-20 ... +90 °C
Degree of protection acc. to IEC 60529
IP30
Cable diameter
1.5 ... 7.5 mm
Material properties
Material (hood/housing)
热塑性塑料
Colour (hood/housing)
黑色
Length
29 mm
Width
31.5 mm
Height
15.2 mm
RoHS
符合豁免标准
RoHS exemptions
6(a) / 6(a)-I:
铅是出于易加工目的而加入的钢中的合金元素,镀锌钢的含铅量高达 0.35% / 铅是出于易加工的目的而加入钢中的合金元素,含铅量高达 0.35% 在批量热镀锌钢部件中,含铅量高达 0.2%
6(c):
铜合金含铅量高达 4 %
ELV status
符合豁免标准
China RoHS
50
REACH Annex XVII substances
不包含
REACH ANNEX XIV substances
不包含
REACH SVHC substances
有
REACH SVHC substances
铅
ECHA SCIP number
c3c36a64-4181-41a7-bdc6-2bc2fd6fd011
California Proposition 65 substances
有
California Proposition 65 substances
铅
Commercial data
Packaging size
100
Net weight
18.35 g
Country of origin
China
European customs tariff number
85389099
GTIN
5713140221390
eCl@ss
27440213 D-Sub hood
ETIM
EC001133
UNSPSC 24.0
39121416
下载
规格资料下载
文档
类型表
显示信息
隐藏信息
下载设置
PDF
CGM
DXF
下载
显示信息
隐藏信息
型号表是产品的二维图形。它提供 PDF、CMG 和 DXF 文件格式。
产品声明
显示信息
隐藏信息
下载设置
PDF (英语)
下载
显示信息
隐藏信息
PDF 格式的产品声明记录了产品符合 RoHS、REACH、ELV 等各种标准的情况。
更多文件
Asset Administration Shell
显示信息
隐藏信息
下载设置
AAS
下载
显示信息
隐藏信息
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
关闭
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
比较