配套产品
配套产品
Accessories
129
型号: 09 67 009 0442 160
D-Sub 9P plast hood 1str-ent slo 4-40 s
D-Sub 9P plast hood 1str-ent slo 4-40 s

图片仅供参考,请查阅产品说明。

属性概述
底座外壳
盖子可用螺丝固定
尺寸: D-Sub 1
带短锁扣螺钉 螺纹 4-40 UNC
顶出线
1x
材料 (上壳/底座): 热塑性塑料
黑色
防护等级: IP30
注释
比较
免费样品
型号: 09 67 009 0442 160
D-Sub 9P plast hood 1str-ent slo 4-40 s
注释
比较
免费样品
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Accessories
129
产品详情
Identification
  • Category Hoods / Housings
  • Series D-Sub
  • Type of hood/housing Shell housing
  • Description of hood/housing Cover can be screwed on
Version
  • Size D-Sub 1
  • Version Top entry
  • Number of cable entries 1
  • Cable entry 1x
  • Cable fixing Cable clamp
  • Locking type With short locking screws Thread 4-40 UNC
  • 2 parts Yes
  • Separable Yes
Technical characteristics
  • Tightening torque
    ‌0.25 Nm Cable clamp screw
    ‌0.25 Nm cover screw
    ‌0.4 Nm Locking screw
  • Ambient temperature -20 ... +90 °C
  • Degree of protection acc. to IEC 60529 IP30
  • Cable diameter 1.5 ... 7.5 mm
Material properties
  • Material (hood/housing) Thermoplastic
  • Colour (hood/housing) Black
  • Length 30.7 mm
  • Width 31.5 mm
  • Height 15.2 mm
  • RoHS compliant with exemption
  • RoHS exemptions
    6(a)-I: Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight
    6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number c3c36a64-4181-41a7-bdc6-2bc2fd6fd011
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Commercial data
  • Packaging size 100
  • Net weight 14.14 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140221260
  • eCl@ss 27440213 D-Sub hood
  • ETIM EC001133
  • UNSPSC 24.0 39121416
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

产品声明

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

2D/3D 多方面的 CAD 数据

显示信息

下载设置

显示信息

Zuken E³.系列 (2019+)

显示信息

下载

显示信息

更多文件
Asset Administration Shell

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较