myHARTING Login
Konfiguraattorit
产品
产品
Industrial connectors / Han
®
Circular connectors
板端连接器
工业以太网交换机
按钮开关
电动汽车充电设备
工具
定制化解决方案
电缆组件和散装电缆
myHARTING
下载/目录订购
下载/目录订购
Lataa PDF katalogi
Lataa tuotetiedot ePLAN
Lataa tuotetiedot Zuken E3series
Product Data Manager (only eng.)
维修服务
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
饰品
17
插芯
54
no data available
eShop
...
Series
D-Sub
09 67 025 0210
Osanumero: 09 67 025 0210
D-Sub_CCH_S3_PP_PL_PLA
Kuva on suuntaa antava, tarkista tuotteen kuvaus.
Properties Overview
Shell housing
Cover lockable
Size: D-Sub 3
PushPull
Top/side entry
3x
Material (hood/housing): Thermoplastic
Metallised
RAL 7032 (pebble grey)
Degree of protection: IP30
Notes
Compare
Osanumero: 09 67 025 0210
D-Sub_CCH_S3_PP_PL_PLA
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
饰品
17
插芯
54
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
tuotteen yksityiskohdat
Identification
Category
Hoods / Housings
Series
D-Sub
Type of hood/housing
Shell housing
Description of hood/housing
Cover lockable
Version
Size
D-Sub 3
Shielding
Shielded
Version
Top/side entry
Cable entry
3x
Cable fixing
Cable clamp
Locking type
PushPull
2 parts
Yes
Separable
Yes
Details
An external InduCom cable clamp or a crimp flange - ferrule combination can be used to gain more space in the housing.
Pack contents
2 blind plates
internal cable clamp with screws
Technical characteristics
Tightening torque
0.35 Nm Cable clamp screw
Ambient temperature
-20 ... +90 °C
Mating cycles
≥ 500
Degree of protection acc. to IEC 60529
IP30
Cable diameter
3.3 ... 14 mm Please follow the assembly instructions!
Vibration resistance
Category 1B acc. to IEC 61373
Shock resistance
Category 1B acc. to IEC 61373
Material properties
Material (hood/housing)
Thermoplastic
Surface (hood/housing)
Metallised
Colour (hood/housing)
RAL 7032 (pebble grey)
Material flammability class acc. to UL 94
HB
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Yes
REACH SVHC substances
Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
ECHA SCIP number
a4a9de28-6060-4c0d-b79b-5842f7db41be
California Proposition 65 substances
Not contained
Commercial data
Packaging size
10
Net weight
32.8 g
Country of origin
China
European customs tariff number
85389099
GTIN
5713140469945
eCl@ss
27440213 D-Sub hood
UNSPSC 24.0
39121416
Downloads
Download Package
Documentation
Data Sheet
Näytä tiedot
Piilota tiedot
Download Settings
PDF (Spanish_MX)
PDF (Tanska)
PDF (Tšekki)
PDF (Saksa)
PDF (Espanja)
PDF (Ranska)
PDF (Japani)
PDF (Englanti)
PDF (Italia)
PDF (Hollanti)
PDF (Korea)
PDF (Ruotsi)
PDF (Puola)
PDF (Turkki)
PDF (Kiina)
PDF (Perint. kiina)
PDF (Portuguese_PT)
PDF
Lataa
Näytä tiedot
Piilota tiedot
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Product Declaration
Näytä tiedot
Piilota tiedot
Download Settings
PDF (Englanti)
Lataa
Näytä tiedot
Piilota tiedot
The product declaration in PDF format documents the conformity of the product with various standards such as RoHS, REACH, ELV etc.
Engineering Data
3D CAD Data
Näytä tiedot
Piilota tiedot
Download Settings
STEP
JT
Lataa
Näytä tiedot
Piilota tiedot
Neutral 3D CAD data for all common CAD tools. They can be used for a quick and easy use of HARTING products in CAx engineering processes.
Instructions
Assembly instructions
Näytä tiedot
Piilota tiedot
Download Settings
PDF
Lataa
Näytä tiedot
Piilota tiedot
Specific information on the assembly and handling
Further Documents
Asset Administration Shell
Näytä tiedot
Piilota tiedot
Download Settings
AAS
Lataa
Näytä tiedot
Piilota tiedot
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Sulje
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare