Matching Products
Matching Products NEW
Accessories
1
Part number: 09 67 037 0344 280
D-Sub Hood 37 poles top entry metal 50
D-Sub Hood 37 poles top entry metal 50

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Shell housing
Cover can be screwed on
Size: D-Sub 4
With short locking screws Thread 4-40 UNC
Top entry
1x
Material (hood/housing): Metal
Notes
Compare
Part number: 09 67 037 0344 280
D-Sub Hood 37 poles top entry metal 50
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
1
Product Details
Identification
  • Category Hoods / Housings
  • Series D-Sub
  • Type of hood/housing Shell housing
  • Description of hood/housing Cover can be screwed on
Version
  • Size D-Sub 4
  • Version Top entry
  • Number of cable entries 1
  • Cable entry 1x
  • Cable fixing
    Cable clamp
    Tension relief ≤ 9 mm
  • Locking type With short locking screws Thread 4-40 UNC
  • 2 parts Yes
  • Separable Yes
Technical characteristics
  • Tightening torque
    ‌0.4 Nm Locking screw
    ‌0.4 Nm cover screw
    ‌0.4 Nm Cable clamp screw
  • Ambient temperature -35 ... +100 °C
  • Cable diameter 3 ... 15 mm
Material properties
  • Material (hood/housing) Metal
  • Length 48 mm
  • Width 70.2 mm
  • Height 18.5 mm
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Specifications and approvals
  • UL / CSA UL 1977 ECBT2.E102079
Commercial data
  • Packaging size 100
  • Net weight 121 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140221512
  • eCl@ss 27440213 D-Sub hood
  • ETIM EC001133
  • UNSPSC 24.0 39121416
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare