配套产品
配套产品
型号: 33 66 212 0750 195
D-Sub PushPull 9 pol, MA/FE, PUR,L=7.5m
D-Sub PushPull 9 pol, MA/FE, PUR,L=7.5m

图片仅供参考,请查阅产品说明。

属性概述
电缆组装
两端预接
铜质电缆 (圆型)
1:1布线, 无卤素, 阻燃
电缆长度: 7.5 m
注释
比较
型号: 33 66 212 0750 195
D-Sub PushPull 9 pol, MA/FE, PUR,L=7.5m
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
产品详情
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Series D-Sub
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    D-Sub
    Male Straight
  • Connector 2
    D-Sub
    Female Straight
  • Type of cable Copper cable (round)
  • Description of the cable
    Wiring 1:1
    Halogen-free
    Flame retardant
Version
  • Cable length 7.5 m
  • Number of cores 9
  • Core structure AWG 26/7
  • Shielding Shielded
  • Number of contacts 9
  • Locking type PushPull
Technical characteristics
  • Rated voltage 300 V
  • Limiting temperature -40 ... +80 °C
  • Cable diameter 6 mm
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Grey
Specifications and approvals
  • Specifications RoHS 2011/65/EU
Commercial data
  • Packaging size 1
  • European customs tariff number 85444290
  • eCl@ss 27060390 Ready-made data cable (unspecified)
文档
数据表

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较