Matching Products
Matching Products NEW
Part number: 09 28 148 5532
DIN-Signal 2R048M C1-S4 adapter 37,5 mm
DIN-Signal 2R048M C1-S4 adapter 37,5 mm

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Mezzanine Adapter
Type 2R, With pin shroud for pcb distance 37.5 mm
Thermoplastic
Notes
Compare
Part number: 09 28 148 5532
DIN-Signal 2R048M C1-S4 adapter 37,5 mm
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series DIN 41612
  • Type of accessory Mezzanine Adapter
  • Description of the accessory
    Type 2R
    With pin shroud for pcb distance 37.5 mm
Version
  • Number of contacts 48
Technical characteristics
  • Insertion force ≤ 45 N
  • Withdrawal force ≤ 30 N
  • Performance level
    NM 30 (S4)
    1
    acc. to IEC 60603-2
  • Mating cycles ≥ 500
Material properties
  • Surface (contacts)
    Noble metal over Ni Mating side
    Noble metal over Ni Termination side
  • Layer thickness ≥ 0.76 µm
  • Layer thickness ≥ 30 µinch
  • Material (accessories) Thermoplastic
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels R26
Commercial data
  • Packaging size 20
  • Net weight 12.53 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140215474
  • eCl@ss 27440292 Connector component (accessories)
  • ETIM EC002943
  • UNSPSC 24.0 39121400
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare