配套产品
配套产品
Contacts
16
Combinables
9
Tools
12
Accessories
2
型号: 09 73 142 6904
DIN-Signal M042+6MP-5,0C1-2
DIN-Signal M042+6MP-5,0C1-2

图片仅供参考,请查阅产品说明。

属性概述
公连接器
压接终端
额定电流: ‌2 A
插针: 48
直式
铜合金
镍底,镀钯/镍再镀金, Ni 接线端
性能等级: 2, 符合 IEC 60603-2 标准
编码: 不缺针的编码方式
PCB 固定: 带固定法兰
热塑性树脂,玻璃纤维填充
RAL 7032(卵石灰)
注释
比较
型号: 09 73 142 6904
DIN-Signal M042+6MP-5,0C1-2
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Contacts
16
Combinables
9
Tools
12
Accessories
2
产品详情
Identification
  • Category Connectors
  • Series DIN 41612
  • Identification Type M invers
  • Element Male connector
  • Description of the contact Straight
  • Features Rated current of special contacts: see data sheet of the selected contacts
Version
  • Termination method Press-in termination
  • Connection type
    Motherboard to daughtercard
    Mezzanine
    PCB to cable
  • Number of contacts 48
  • Number of signal contacts 42
  • Contact configuration Rows a, b and c, positions 10, 11, ... , 22, 23
  • Termination length 5 mm
  • Coding Coding with loss of contacts
  • PCB fixing With fixing flange
Technical characteristics
  • Contact rows 3
  • Contact spacing (termination side)
    2.54 mm
    7.62 mm
  • Contact spacing (mating side)
    2.54 mm
    7.62 mm
  • Rated current ‌ 2 A
  • Rated current 额定电流在 20°C 下测得,请参见降额曲线了解详细信息
  • Clearance distance ≥ 1.2 mm
  • Creepage distance ≥ 1.2 mm
  • Insulation resistance >1012 Ω
  • Contact resistance ≤ 20 mΩ
  • Limiting temperature -40 ... +105 °C upper limiting temperature limited by the pcb
  • Insertion force ≤ 40 N
  • Withdrawal force ≤ 30 N
  • Performance level
    2
    符合 IEC 60603-2 标准
  • Mating cycles ≥ 400
  • Test voltage Ur.m.s. 1 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • PCB thickness ≥1.6 mm
  • Hot plugging
Material properties
  • Material (insert) 热塑性树脂,玻璃纤维填充
  • Colour (insert) RAL 7032(卵石灰)
  • Material (contacts) 铜合金
  • Surface (contacts)
    镍底,镀钯/镍再镀金
    Ni 接线端
  • Material flammability class acc. to UL 94 V-0
  • RoHS 符合
  • ELV status 符合
  • China RoHS e
  • REACH Annex XVII substances 不包含
  • REACH ANNEX XIV substances 不包含
  • REACH SVHC substances 不包含
Specifications and approvals
  • Specifications IEC 60603-2 (标准化配件)
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Railway classification F4/I3 按照NFF 16-101/102
Commercial data
  • Packaging size 20
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140197442
  • eCl@ss 27460201 PCB connector (board connector)
  • ETIM EC002637
  • UNSPSC 24.0 39121415
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

产品声明

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

PCB 多方面的 ECAD 数据

显示信息

下载

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较