Matching Products
Matching Products NEW
饰品
11
插芯
1
Part number: 09 25 030 0501
DIN-Signal shell housing 3C
DIN-Signal shell housing 3C

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Shell housing
15 mm
Thermoplastic, Fibre-glass reinforced
RAL 7032 (pebble grey)
Notes
Compare
Free Sample
Part number: 09 25 030 0501
DIN-Signal shell housing 3C
Notes
Compare
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
11
Inserts
1
Product Details
标识
  • 类别 附件
  • 系列 DIN 41612
  • 标识 3C型
  • 附件种类 底座外壳
  • 附件介绍 15 mm
版本
  • 版本 顶/侧出线
  • 电缆入口数量 3
  • 出线孔 3x
  • 应力消除件 带电缆扎带
  • 锁定类型 固定杆
  • 2 个组件
  • 可分离
技术参数
  • 极限温度 -40 ... +125 °C
  • 防护等级符合 IEC 60529 IP20
  • 绝缘组 IIIa (175 ≤ CTI < 400)
材料特性
  • 颜色(上売/底座) RAL 7032(卵石灰)
  • 材料(附件)
    热塑性塑料
    强化型玻璃光纤
  • 材料阻燃性等级符合 UL 94 V-0
  • RoHS 符合
  • ELV 状态 符合
  • China RoHS e
  • REACH 附件 XVII 物质 不包含
  • REACH 附件 XIV 物质 不包含
  • REACH SVHC 物质 不包含
  • 加州 65 号提案物质
规格和认证
  • 铁路分类 F1/I2 按照NFF 16-101/102
商业数据
  • 包装尺寸 10
  • 净重 28.05 g
  • 原产国 德国
  • 欧洲海关关税号 85389099
  • GTIN 5713140042230
  • eCl@ss 27440292 连接器组件(附件)
  • ETIM EC002943
  • UNSPSC 24.0 39121400
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Connectors DIN 41 612 - Chapter 20
Connectors DIN 41 612
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare