配套产品
配套产品 新
型号: 09 06 001 9999
DIN coding kit for shell housing type D
DIN coding kit for shell housing type D

图片仅供参考,请查阅产品说明。

属性概述
编码
DIN Power
热塑性塑料
黑色
注释
比较
型号: 09 06 001 9999
DIN coding kit for shell housing type D
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品 新
产品详情
Identification
  • Category Accessories
  • Series DIN 41612
  • Identification Type D
  • Type of accessory Coding
  • Description of the accessory DIN Power
Material properties
  • Material (accessories) Thermoplastic
  • Colour (accessories) Black
  • Material flammability class acc. to UL 94 V-2
Commercial data
  • Packaging size 100
  • Net weight 2.34 g
  • Country of origin Czechia
  • European customs tariff number 85389099
  • GTIN 5713140488670
  • eCl@ss 27440203 Coding for industrial connectors
文档
数据表

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较