Matching Products
Matching Products NEW
Accessories
5
Part number: 09 66 212 6600
DSUB SV FE SSDP ANG73-254 15P PL2 HOLE
DSUB SV FE SSDP ANG73-254 15P PL2 HOLE

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connector
Wave soldering termination
Rated current: ‌6.5 A
Female
Size: D-Sub 2
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 15
Copper alloy
Noble metal over Ni
Notes
Compare
NEW
Derating tool
Part number: 09 66 212 6600
DSUB SV FE SSDP ANG73-254 15P PL2 HOLE
Notes
Compare
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
5
Product Details
Identification
  • Category Connectors
  • Series D-Sub
  • Identification Standard
  • Element Connector
  • Description of the contact
    Stamped
    Angled
Version
  • Termination method Wave soldering termination
  • Gender Female
  • Size D-Sub 2
  • Connection type Motherboard to daughtercard
  • Number of contacts 15
  • Termination length 2.9 mm
  • Locking type Fixing flange with feed through hole Ø 3.1 mm
Technical characteristics
  • Distance between rows 2.54 mm
  • Contact spacing (termination side) 2.74 mm
  • Rated current ‌ 6.5 A
  • Clearance distance ≥ 1 mm
  • Creepage distance ≥ 1 mm
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 10 mΩ
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 50 N
  • Withdrawal force
    ≥ 4.5 N
    ≤ 33 N
  • Performance level
    2
    acc. to CECC 75301-802
  • Mating cycles ≥ 250
  • Test voltage Ur.m.s. 1 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • PCB thickness ≥1.6 mm
  • Installation height ‌ 7.3 mm
  • Hot plugging No
Material properties
  • Material (insert)
    Thermoplastic resin, glass-fibre filled (PBTP)
    Shell: Plated steel
  • Colour (insert) Black
  • Material (contacts) Copper alloy
  • Surface (contacts) Noble metal over Ni
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications DIN 41652
  • UL / CSA UL 1977 ECBT2.E102079
Commercial data
  • Packaging size 100
  • Net weight 10.6 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140221048
  • eCl@ss 27440214 D-Sub coupler
  • ETIM EC001136
  • UNSPSC 24.0 39121469
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
PCB Multi ECAD Data

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 05
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare