配套产品
配套产品
Combinables
3
饰品
9
型号: 09 66 213 7602
D SUB
D SUB

图片仅供参考,请查阅产品说明。

属性概述
连接器
波峰焊接接线方式
额定电流: ‌6.5 A
母头
尺寸: D-Sub 2
热塑性树脂,玻璃纤维填充(PBTP), 外壳:镀钢
黑色
插针: 15
铜合金
镍表面镀贵金属
注释
比较
自定义降额工具
型号: 09 66 213 7602
D SUB
注释
比较
自定义降额工具
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Combinables
3
饰品
9
产品详情
Identification
  • Category Connectors
  • Series D-Sub
  • Identification Standard
  • Element Connector
  • Description of the contact
    Stamped
    Angled
Version
  • Termination method Wave soldering termination
  • Gender Female
  • Size D-Sub 2
  • Connection type Motherboard to daughtercard
  • Number of contacts 15
  • Termination length 2.9 mm
  • Locking type Fixing flange with thread 4-40 UNC
Technical characteristics
  • Distance between rows 2.84 mm
  • Contact spacing (termination side) 2.74 mm
  • Rated current ‌ 6.5 A
  • Clearance distance ≥ 1 mm
  • Creepage distance ≥ 1 mm
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 10 mΩ
  • Tightening torque ≤0.6 Nm Female screw lock
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 50 N
  • Withdrawal force
    ≥ 4.5 N
    ≤ 33 N
  • Performance level 3
  • Mating cycles ≥ 50
  • Test voltage Ur.m.s. 1 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • PCB thickness ≥1.6 mm
  • Installation height ‌ 7.3 mm
  • Hot plugging No
Material properties
  • Material (insert)
    Thermoplastic resin, glass-fibre filled (PBTP)
    Shell: Plated steel
  • Colour (insert) Black
  • Material (contacts) Copper alloy
  • Surface (contacts) Noble metal over Ni
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications DIN 41652
  • UL / CSA UL 1977 ECBT2.E102079
Commercial data
  • Packaging size 100
  • Net weight 10.82 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140081826
  • eCl@ss 27440214 D-Sub coupler
  • ETIM EC001136
  • UNSPSC 24.0 39121469
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

产品声明

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

PCB 多方面的 ECAD 数据

显示信息

下载

显示信息

更多文件
Fire Protection
下载设置
Asset Administration Shell

显示信息

下载设置

显示信息

Catalogues & Brochures
HARTING Device Connectivity - Chapter 05
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较