配套产品
配套产品
Combinables
4
饰品
9
型号: 09 66 222 6802
DSUB MA ANG73-254 15P AU2
DSUB MA ANG73-254 15P AU2

图片仅供参考,请查阅产品说明。

属性概述
连接器
波峰焊接接线方式
额定电流: ‌7.5 A
公头
尺寸: D-Sub 2
热塑性树脂,玻璃纤维填充(PBTP), 外壳:镀钢
黑色
插针: 15
铜合金
镍表面镀贵金属
注释
比较
自定义降额工具
型号: 09 66 222 6802
DSUB MA ANG73-254 15P AU2
注释
比较
自定义降额工具
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Combinables
4
饰品
9
产品详情
Identification
  • Category Connectors
  • Series D-Sub
  • Identification Standard
  • Element Connector
  • Description of the contact
    Turned
    Angled
Version
  • Termination method Wave soldering termination
  • Gender Male
  • Size D-Sub 2
  • Connection type Motherboard to daughtercard
  • Number of contacts 15
  • Termination length 3 mm
  • Locking type Fixing flange with thread 4-40 UNC
Technical characteristics
  • Distance between rows 2.54 mm
  • Contact spacing (termination side) 2.74 mm
  • Rated current ‌ 7.5 A
  • Clearance distance ≥ 1 mm
  • Creepage distance ≥ 1 mm
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 10 mΩ
  • Tightening torque ≤0.6 Nm Female screw lock
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 50 N
  • Withdrawal force
    ≥ 4.5 N
    ≤ 33 N
  • Performance level
    2
    acc. to CECC 75301-802
  • Mating cycles ≥ 250
  • Test voltage Ur.m.s. 1 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • PCB thickness ≥1.6 mm
  • Installation height ‌ 7.3 mm
  • Hot plugging No
Material properties
  • Material (insert)
    Thermoplastic resin, glass-fibre filled (PBTP)
    Shell: Plated steel
  • Colour (insert) Black
  • Material (contacts) Copper alloy
  • Surface (contacts) Noble metal over Ni
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications DIN 41652
  • UL / CSA UL 1977 ECBT2.E102079
Commercial data
  • Packaging size 100
  • Net weight 10.6 g
  • Country of origin Vietnam
  • European customs tariff number 85366990
  • GTIN 5713140082120
  • eCl@ss 27440214 D-Sub coupler
  • ETIM EC001136
  • UNSPSC 24.0 39121469
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

产品声明

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

PCB 多方面的 ECAD 数据

显示信息

下载

显示信息

更多文件
Fire Protection
下载设置
Asset Administration Shell

显示信息

下载设置

显示信息

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 05
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较