登錄 myHARTING
配置器
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
設備端 / 面板饋通
167
没有可用数据
eShop
Cable assemblies & bulk cables
Data
...
Network System cabling
RJ45
09 48 878 7585 125
型号: 09 48 878 7585 125
DualBoot RJ45 FRNC Cat.6A grey 12,5m
图片仅供参考,请查阅产品说明。
属性概述
电缆组装
两端预接
铜质电缆 (圆型)
电缆长度: 12.5 m
注释
比较
型号: 09 48 878 7585 125
DualBoot RJ45 FRNC Cat.6A grey 12,5m
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Device side / Panel feed through
167
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Part List
Part list details
Type of cable
4x2xAWG 26/7 S/FTP Cat.7 FRNC, grey
Connector 1
DualBoot RJ45 IP20 Cat.6A, 8pol., grey
Connector 2
DualBoot RJ45 IP20 Cat.6A, 8pol., grey
Identification
Category
System cabling
Series
RJ45
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
HARTING DualBoot RJ45
Connector 2
HARTING DualBoot RJ45
Type of cable
Copper cable (round)
Version
Cable length
12.5 m
Number of cores
8
Core structure
4x 2 Twisted Pair
Technical characteristics
Transmission characteristics
Cat. 6
A
Class E
A
up to 500 MHz
Data rate
10 Mbit/s
100 Mbit/s
1 Gbit/s
2.5 Gbit/s
5 Gbit/s
10 Gbit/s
Loop resistance
290 Ω/km
Limiting temperature
-25 ... +60 °C unmoved
-0 ... +50 °C moved
Insulation resistance @ 20 °C
≥ 5,000 MΩ x km
Impedance @ 100 MHz
100 Ω ±3 %
Material properties
Material (cable)
FRNC (LSZH)
Colour (cable)
Grey
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Not contained
Specifications and approvals
Specifications
ISO/IEC 11801
EN 50173-1
TIA/EIA 568-C.2
IEC 60332-3-24
Commercial data
Packaging size
1
Net weight
1 g
Country of origin
Latvia
European customs tariff number
85444290
GTIN
5713140392854
eCl@ss
27060308 Patch cord copper (data cable)
UNSPSC 24.0
26121609
下载
规格资料下载
文档
数据表
显示信息
隐藏信息
下载设置
PDF (Portuguese_PT)
PDF (Spanish_MX)
PDF (捷克语)
PDF (丹麦语)
PDF (德语)
PDF (法语)
PDF (西班牙语)
PDF (意大利语)
PDF (英语)
PDF (日语)
PDF (波兰语)
PDF (荷兰语)
PDF (瑞典语)
PDF (繁体中文)
PDF (韩语)
PDF (简体中文)
PDF (土耳其语)
下载
显示信息
隐藏信息
PDF 格式的数据表描述了产品的一般和技术特性,列出了应用的标准和认证,并用作文档。
类型表
显示信息
隐藏信息
下载设置
PDF
CGM
DXF
下载
显示信息
隐藏信息
型号表是产品的二维图形。它提供 PDF、CMG 和 DXF 文件格式。
产品声明
显示信息
隐藏信息
下载设置
PDF (英语)
下载
显示信息
隐藏信息
PDF 格式的产品声明记录了产品符合 RoHS、REACH、ELV 等各种标准的情况。
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
关闭
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
比较