配套产品
配套产品
Combinables
18
Accessories
2
Контактные вставки
30
Frames
2
型号: 19 62 810 0427 XL
Han 10EMC/B-HTE-M32 (HT)
Han 10EMC/B-HTE-M32 (HT)

图片仅供参考,请查阅产品说明。

属性概述
上壳
尺寸: 10 B
高结构
双锁扣
顶出线
1x M32
材料 (上壳/底座): 压铸铝
未涂装
未上漆
注释
比较
型号: 19 62 810 0427 XL
Han 10EMC/B-HTE-M32 (HT)
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Combinables
18
Accessories
2
Контактные вставки
30
Frames
2
产品详情
Identification
  • Category Hoods / Housings
  • Series of hoods/housings
    Han® EMC/B
    Han® High Temp
  • Type of hood/housing Hood
  • Type High construction
Version
  • Size 10 B
  • Version Top entry
  • Number of cable entries 1
  • Cable entry 1x M32
  • Locking type Double locking lever
Technical characteristics
  • Limiting temperature
    -40 ... +125 °C
    -40 ... +200 °C With Han® High Temp components
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529
    IP65
    IP66
  • Type rating acc. to UL 50 / UL 50E
    4
    12
Material properties
  • Material (hood/housing) Aluminium die-cast
  • Surface (hood/housing) Uncoated
  • Colour (hood/housing) Unpainted
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 100
  • Net weight 160.3 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140829039
  • eCl@ss 27440202 Shell for industrial connectors
  • ETIM EC000437
  • UNSPSC 24.0 39121466
文档
数据表

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较