配套产品
配套产品
Combinables
12
Spare Part
2
Inserts
45
Frames
2
型号: 19 62 824 1142
Han 24EMC/B HSE M40 PFT DL
Han 24EMC/B HSE M40 PFT DL

图片仅供参考,请查阅产品说明。

属性概述
Panel feed through housing
Size: 24 B
High construction
Double locking lever
Polycarbonate (PC), Stainless steel
Side entry
1x M40
Material (hood/housing): Aluminium die-cast
Uncoated
Unpainted
Material (seal): NBR
注释
比较
在配置器中加载
型号: 19 62 824 1142
Han 24EMC/B HSE M40 PFT DL
注释
比较
在配置器中加载
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Combinables
12
Spare Part
2
Inserts
45
Frames
2
产品详情
Identification
  • Category Hoods / Housings
  • Series of hoods/housings Han® EMC/B
  • Type of hood/housing Panel feed through housing
  • Type High construction
Version
  • Size 24 B
  • Version Side entry
  • Number of cable entries 1
  • Cable entry 1x M40
  • Locking type Double locking lever
  • Han-Easy Lock® Yes
  • Field of application Hoods/Housings for higher EMC requirements
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529 IP65
  • Type rating acc. to UL 50 / UL 50E
    4
    12
Material properties
  • Material (hood/housing) Aluminium die-cast
  • Surface (hood/housing) Uncoated
  • Colour (hood/housing) Unpainted
  • Material (seal) NBR
  • Material (locking)
    Polycarbonate (PC)
    Stainless steel
  • Colour (locking) RAL 7037 (dust grey)
  • Material flammability class acc. to UL 94 (locking levers) V-0
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 459 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140172159
  • eCl@ss 27440202 Shell for industrial connectors
  • ETIM EC000437
  • UNSPSC 24.0 39121466
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

2D/3D 多方面的 CAD 数据

显示信息

下载设置

显示信息

Zuken E³.系列 (2019+)

显示信息

下载

显示信息

更多文件
Asset Administration Shell

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较