登錄 myHARTING
配置器
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
Combinables
6
Accessories
14
Spare Part
1
Inserts
28
Frames
2
没有可用数据
eShop
Industrial connectors / Han
®
Rectangular connectors
...
Hoods / Housings
For harsh environmental conditions
19 40 024 0988
型号: 19 40 024 0988
Han 24HPR-HSMA2-for CL-M40
图片仅供参考,请查阅产品说明。
属性概述
表面安装底座
尺寸: 24 B
中间单锁扣(上壳)
不锈钢
顶出线
2x M40
材料 (上壳/底座): 压铸铝, 防腐蚀
粉末涂层
RAL 9005(乌黑)
材料(密封件): NBR
注释
比较
型号: 19 40 024 0988
Han 24HPR-HSMA2-for CL-M40
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Combinables
6
Accessories
14
Spare Part
1
Inserts
28
Frames
2
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Hoods / Housings
Series of hoods/housings
Han
®
HPR
Type of hood/housing
Surface mounted housing
Version
Size
24 B
Version
Top entry
Number of cable entries
2
Cable entry
2x M40
Locking type
Central locking lever (on the hood)
Field of application
Hoods/housings for harsh outdoor environments
Technical characteristics
Limiting temperature
-40 ... +125 °C
Note on the limiting temperature
For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529
IP65
IP68
IP69 / IPX9K acc. to ISO 20653
Type rating acc. to UL 50 / UL 50E
4
4X
12
Material properties
Material (hood/housing)
Aluminium die-cast
Corrosion resistant
Surface (hood/housing)
Powder-coated
Colour (hood/housing)
RAL 9005 (jet black)
Material (seal)
NBR
Material (locking)
Stainless steel
Specifications and approvals
UL / CSA
UL 1977 ECBT2.E235076
CSA-C22.2 No. 182.3 ECBT8.E235076
Approvals
CE
DNV GL
Commercial data
Packaging size
1
Country of origin
Germany
European customs tariff number
85389099
GTIN
5713140831018
eCl@ss
27440202 Shell for industrial connectors
ETIM
EC000437
UNSPSC 24.0
39121466
下载
规格资料下载
文档
数据表
显示信息
隐藏信息
下载设置
PDF (Portuguese_PT)
PDF (Spanish_MX)
PDF (丹麦语)
PDF (德语)
PDF (法语)
PDF (西班牙语)
PDF (捷克语)
PDF (日语)
PDF (英语)
PDF (匈牙利语)
PDF (荷兰语)
PDF (韩语)
PDF (意大利语)
PDF (波兰语)
PDF (瑞典语)
PDF (繁体中文)
PDF (土耳其语)
PDF (简体中文)
下载
显示信息
隐藏信息
PDF 格式的数据表描述了产品的一般和技术特性,列出了应用的标准和认证,并用作文档。
类型表
显示信息
隐藏信息
下载设置
PDF
CGM
DXF
下载
显示信息
隐藏信息
型号表是产品的二维图形。它提供 PDF、CMG 和 DXF 文件格式。
工程数据
3D CAD 数据
显示信息
隐藏信息
下载设置
STEP
JT
下载
显示信息
隐藏信息
适用于所有常用 CAD 工具的中性 3D CAD 数据。它们可用于在 CAx 工程过程中快速轻松地使用 HARTING 产品。
更多文件
Asset Administration Shell
显示信息
隐藏信息
下载设置
AAS
下载
显示信息
隐藏信息
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
关闭
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
比较