Matching Products
Matching Products NEW
Part number: 09 57 368 0515 000
Han 3A Thermoplastic receptacle DC set
Han 3A Thermoplastic receptacle DC set

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connectors
Panel feed through HIFF version
Contacts: 11
Size: 3 A
Notes
Compare
Part number: 09 57 368 0515 000
Han 3A Thermoplastic receptacle DC set
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Connectors
  • Series RJ45
  • Identification Hybrid
  • Series of hoods/housings Han A®
  • Element Panel feed through
  • Specification HIFF version
Version
  • Size 3 A
  • Shielding Fully shielded, 360° shielding contact
  • Number of contacts 11
  • Number of data contacts 8
  • Number of power contacts 3
  • Contact configuration V+, GND, V-
Technical characteristics
  • Conductor cross-section 0.08 ... 0.22 mm² Stranded
  • Conductor cross-section [AWG] AWG 28 ... AWG 24 Stranded
  • Rated current (power) 16 A
  • Rated voltage (power) ‌ 300 V DC
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
  • Limiting temperature -40 ... +70 °C
Material properties
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 84.75 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140393790
  • eCl@ss 27440113 Rectangular connectors (set)
  • ETIM EC002636
  • UNSPSC 24.0 39121408
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare