Matching Products
Matching Products NEW
Contacts
2
Part number: 97 00 000 0752
Han DDD55_AC_PCB-Adpt_PC_f.Insert
Han DDD55_AC_PCB-Adpt_PC_f.Insert

Image is for illustration purposes only. Please refer to product description.

Properties Overview
PCB adapter
In the Han® 55 DDD crimp insert
Rated current: ‌7.5 A
Polycarbonate (PC)
Notes
Compare
Part number: 97 00 000 0752
Han DDD55_AC_PCB-Adpt_PC_f.Insert
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Contacts
2
Product Details
Identification
  • Category Accessories
  • Type of accessory PCB adapter
  • Description of the accessory In the Han® 55 DDD crimp insert
Version
  • Gender
    Male
    Female
  • Details for PCB´s up to 1.6 mm
Technical characteristics
  • Rated current ‌ 7.5 A
  • Rated voltage 250 V
  • Rated impulse voltage 4 kV
  • Pollution degree 2
  • Limiting temperature -40 ... +125 °C
Material properties
  • Material (insert) Polycarbonate (PC)
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 10
  • Net weight 23.6 g
  • European customs tariff number 85366990
  • eCl@ss 27460201 PCB connector (board connector)
  • UNSPSC 24.0 39121415
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare