配套产品
配套产品
Spare Part
1
型号: 19 43 010 5422
Han-Eco 10B-Cover-w. DL-w. cord-HTE/HSE
Han-Eco 10B-Cover-w. DL-w. cord-HTE/HSE

图片仅供参考,请查阅产品说明。

属性概述
保护盖
用于上壳, 带固定绳
尺寸: 10 B
双锁扣
聚酰胺 (PA), 强化型玻璃光纤
材料 (上壳/底座): 聚酰胺 (PA), 强化型玻璃光纤
RAL 9005(乌黑)
材料(密封件): NBR
防护等级: IP66
注释
比较
型号: 19 43 010 5422
Han-Eco 10B-Cover-w. DL-w. cord-HTE/HSE
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Spare Part
1
产品详情
Identification
  • Category Accessories
  • Series of hoods/housings Han-Eco® B
  • Type of accessory Protection cover
  • Description of the accessory
    for hoods
    With fixing cord
Version
  • Size 10 B
  • Locking type Double locking lever
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Number of relockings ≥ 500
  • Degree of protection acc. to IEC 60529 IP66
Material properties
  • Material (hood/housing)
    Polyamide (PA)
    Fibre-glass reinforced
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material (seal) NBR
  • Colour (seal) RAL 9005 (jet black)
  • Material (locking)
    Polyamide (PA)
    Fibre-glass reinforced
  • Colour (locking) RAL 9005 (jet black)
  • Material flammability class acc. to UL 94 V-0
  • Material flammability class acc. to UL 94 (locking levers) V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels
    R22 (HL 1-2)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 61984
    EN 45545-2 Fire protection on railway vehicles
Commercial data
  • Packaging size 1
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140399945
  • eCl@ss 27440208 Cap for industrial connectors
  • ETIM EC002314
  • UNSPSC 24.0 39121467
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

产品声明

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

更多文件
Fire Protection
下载设置
Asset Administration Shell

显示信息

下载设置

显示信息

Catalogues & Brochures
Chapter Han-Eco®
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较