配套产品
配套产品
Combinables
2
Tools
1
Hoods/Housings
88
Frames
17
型号: 97 00 000 3703
Han-Mod_M_CC_2_F_C.1_CRT
Han-Mod_M_CC_2_F_C.1_CRT

图片仅供参考,请查阅产品说明。

属性概述
Han® Domino CC Cube
Domino module
Small tab
Crimp termination
Female
Contacts: 2
Conductor cross-section: 1.5 ... 6 mm²
Rated current: ‌40 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
注释
比较
型号: 97 00 000 3703
Han-Mod_M_CC_2_F_C.1_CRT
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Combinables
2
Tools
1
上売/底座
88
Frames
17
产品详情
Identification
  • Category Modules
  • Series Han-Modular®
  • Type of module Han® Domino CC Cube
  • Size of the module Domino module
  • Description of the module Small tab
Version
  • Termination method Crimp termination
  • Gender Female
  • Number of contacts 2
Technical characteristics
  • Conductor cross-section (mm²) 1.5 ... 6 mm²
  • Rated current ‌ 40 A
  • Rated voltage 500 V
  • Rated impulse voltage 6 kV
  • Pollution degree 3
  • Insulation resistance >1010 Ω
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 10,000
  • Note on the mating cycles 与其他 HMC 组件配套使用的可插拔次数
Material properties
  • Material (insert) 聚碳酸酯 (PC)
  • Colour (insert) RAL 7032(卵石灰)
  • Material flammability class acc. to UL 94 V-0
  • RoHS 符合
  • ELV status 符合
  • China RoHS e
  • REACH Annex XVII substances 不包含
  • REACH ANNEX XIV substances 不包含
  • REACH SVHC substances 不包含
  • California Proposition 65 substances 不包含
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
Commercial data
  • Packaging size 2
  • Net weight 5.2 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713141113366
  • eCl@ss 27440217 Module for industrial connectors (power/signals)
  • ETIM EC000438
  • UNSPSC 24.0 39121552
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

产品声明

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较