Productos combinables
Productos combinables NEW
Tools
1
Hoods/Housings
88
Frames
17
Contact inserts
2
Part Number: 97 00 000 0428
Han-Mod_M_Carrier_C.2_Short
Han-Mod_M_Carrier_C.2_Short

Imagem somente para efeito ilustrativo. Favor observar a descrição do produto.

Resumen de caracterísiticas
Han® Carrier Cube
Domino module
Short version, Large Tab
Polycarbonate (PC)
RAL 7032 (pebble grey)
Notes
Comparar
Part Number: 97 00 000 0428
Han-Mod_M_Carrier_C.2_Short
Notes
Comparar
All functionalities, price and availability after sign in.
Add to Wishlist
Productos combinables NEW
Tools
1
Hoods/Housings
88
Frames
17
Contact inserts
2
Detalhes do produto
Identification
  • Category Modules
  • Series Han-Modular®
  • Type of module Han® Carrier Cube
  • Size of the module Domino module
  • Description of the module
    Short version
    Large Tab
Version
  • Details Insulated to the hinged frame.
Technical characteristics
  • Limiting temperature -40 ... +85 °C
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
Commercial data
  • Packaging size 2
  • Country of origin Romania
  • European customs tariff number 85389099
  • eCl@ss 27440217 Module for industrial connectors (power/signals)
Documentación
Ficha técnica

Mostrar informação

Configuración de descarga

Mostrar informação

Plano técnico

Mostrar informação

Configuración de descarga

Mostrar informação

Declaración de producto

Mostrar informação

Configuración de descarga

Mostrar informação

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar