Matching Products
Matching Products NEW
Contacts
7
Combinables
2
Tools
2
Accessories
38
Modules
4
Part number: 97 00 000 0414
Han-Mod_M_Mbit-Domino_4_M_I_CRT
Han-Mod_M_Mbit-Domino_4_M_I_CRT

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Inserts
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: ‌10 A
Contacts: 4 + shielding
Conductor cross-section: 0.14 ... 2.5 mm²
Notes
Compare
Part number: 97 00 000 0414
Han-Mod_M_Mbit-Domino_4_M_I_CRT
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Contacts
7
Combinables
2
Tools
2
Accessories
38
Modules
4
Product Details
Identification
  • Category Inserts
  • Type of module Han® Megabit module
  • Description of the module Insert
Version
  • Termination method Crimp termination
  • Gender Male
  • Number of contacts 4
  • further contacts + shielding
  • Details
    Please order crimp contacts separately.
    Please order Carrier Cube separately.
  • Details Not suitable for hoods/housings low construction as well as Han-Modular® Eco, Han-Modular® Compact and Han-Modular® Twin.
Technical characteristics
  • Conductor cross-section 0.14 ... 2.5 mm²
  • Wire outer diameter ≤3.5 mm
  • Rated current ‌ 10 A
  • Rated voltage 50 V
  • Rated impulse voltage 0.8 kV
  • Pollution degree 3
  • Rated voltage acc. to UL 30 V
  • Transmission characteristics Cat. 5e Class D up to 100 MHz
  • Data rate ‌ 100 Mbit/s
  • Contact resistance, shielding ≤ 100 mΩ
  • Limiting temperature -40 ... +85 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material (shielding) Zinc die-cast, nickel-plated
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
Commercial data
  • Packaging size 1
  • Country of origin Germany
  • eCl@ss 27440205 Contact insert for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare