配套产品
配套产品
Combinables
1
Accessories
1
型号: 97 00 000 2101
Han S 450+_CC_HBM_B1_M8_C1_RC1_Orange
Han S 450+_CC_HBM_B1_M8_C1_RC1_Orange

图片仅供参考,请查阅产品说明。

属性概述
不封底安装底座
包括铜排接线公针, M8
单锁扣
材料 (上壳/底座): 聚酰胺 (PA)
RAL 2003 (粉橙)
注释
比较
型号: 97 00 000 2101
Han S 450+_CC_HBM_B1_M8_C1_RC1_Orange
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Combinables
1
Accessories
1
产品详情
Identification
  • Category Hoods / Housings
  • Series Han® S
  • Identification Han® S 450 Plus
  • Type of hood/housing Bulkhead mounted housing
  • Description of hood/housing
    incl. male contact with busbar termination
    M8
Version
  • Termination method Busbar contact
  • Number of contacts 1
  • Coding
    C1 (front)
    RC1 (rear)
  • Locking type Single locking lever
  • Field of application Energy Storage Systems
Technical characteristics
  • Rated voltage 2,000 V
  • Rated impulse voltage 15 kV
  • Pollution degree 3
  • Overvoltage category III
  • Insulation resistance >109 Ω @ 2500 V DC
  • Contact resistance ≤ 0.3 mΩ
  • Tightening torque
    1.4 ... ‌1.6 Nm Fixing screws for receptacles
    5 ... ‌5.5 Nm Contacts
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Number of relockings ≤ 500
  • Degree of protection acc. to IEC 60529
    IP67 / IP69K mated condition
    IP67 unmated condition & cover closed
Material properties
  • Material (contacts) Copper
  • Surface (contacts) Silver plated
  • Material (hood/housing) Polyamide (PA)
  • Colour (hood/housing) RAL 2003 (pastel orange)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Specifications
    IEC 61373 Categoria 1 classe B
    EN 45545-2 Hazard Level HL1-HL3
    UL 4128
    UL 1977
    TÜV 2PfG 2740
  • Approvals CE
Commercial data
  • Packaging size 1
  • Net weight 185 g
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713141144254
  • eCl@ss 27440202 Shell for industrial connectors
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

产品声明

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

Instructions
组装说明

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较