配套产品
配套产品
Combinables
3
饰品
1
型号: 97 00 000 4297
Han TC300_CT_HMC_F_SCT_Au_short
Han TC300_CT_HMC_F_SCT_Au_short

图片仅供参考,请查阅产品说明。

属性概述
螺栓插针
M8, 短版
额定电流: ≤300 A
母头
铜合金
HMC镀金
注释
比较
型号: 97 00 000 4297
Han TC300_CT_HMC_F_SCT_Au_short
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Combinables
3
饰品
1
产品详情
Identification
  • Category Contacts
  • Series TC 300
  • Type of contact Screw contact
  • Description of the contact M8 Short version
Version
  • Termination method Screw termination
  • Gender Female
  • Manufacturing process Turned contacts
Technical characteristics
  • Rated current ≤ 300 A
  • Contact resistance ≤ 0.3 mΩ
  • Tightening torque ‌10 Nm
  • Wrench size 14
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 10,000
  • Note on the mating cycles Mating cycles with other HMC components
  • Vibration resistance Category 2 acc. to IEC 61373
  • Shock resistance Category 2 acc. to IEC 61373
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts) HMC gold plated
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
Commercial data
  • Packaging size 1
  • Country of origin Germany
  • European customs tariff number 85359000
  • eCl@ss 27440204 Contact for industrial connectors
  • ETIM EC000796
  • UNSPSC 24.0 39121522
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较