myHARTING Login
Konfigureerijad
产品
产品
工业用连接器 / Han
®
圆形连接器
板端连接器
工业以太网交换机
按钮开关
电动汽车充电设备
工具
定制化解决方案
电缆组件和散装电缆
myHARTING
下载/目录订购
下载/目录订购
Laadi alla kataloogid
Laadige alla toote andmete ePLAN
Laadige alla toote andmete Zuken E3-seeria
Product Data Manager (only eng.)
维修服务
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
Combinables
16
Tools
12
no data available
eShop
...
系列
Han-Yellock®
11 05 000 5202
Osa number: 11 05 000 5202
Han-Yellock_CT_LMC_F_CRT_0.5mm²_Ag
Pilt on pelgalt näitlik. Vaadake tootekirjeldust.
Properties Overview
压接针
额定电流: ≤20 A
母头
铜合金
镀银
导体截面积: 0.5 mm²
AWG 20
Notes
Compare
Osa number: 11 05 000 5202
Han-Yellock_CT_LMC_F_CRT_0.5mm²_Ag
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
Combinables
16
Tools
12
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
toote detailid
标识
类别
插针
系列
Han-Yellock®
插针类型
压接针
版本
接线方式
压接针
公母类型
母头
制造过程
车削针
技术参数
导体截面积 (mm²)
0.5 mm²
导体截面积 (AWG)
AWG 20
额定电流
≤ 20 A
接触电阻
≤ 2 mΩ
剥线长度
6.5 mm
材料特性
材料(插针)
铜合金
表面(插针)
镀银
规格和认证
规格
IEC 60664-1
IEC 61984
商业数据
包装尺寸
100
净重
0.68 g
原产国
德国
欧洲海关关税号
85366990
eCl@ss
27440204 工业插头连接器接触
ETIM
EC000796
UNSPSC 24.0
39121522
Downloads
Download Package
Documentation
Data Sheet
Näita teavet
Peida teave
Download Settings
PDF (Portuguese_PT)
PDF (捷克语)
PDF (丹麦语)
PDF (Spanish_MX)
PDF (西班牙语)
PDF (英语)
PDF (德语)
PDF (法语)
PDF (日语)
PDF (波兰语)
PDF (韩语)
PDF (意大利语)
PDF (荷兰语)
PDF (繁体中文)
PDF (土耳其语)
PDF (简体中文)
PDF (瑞典语)
Laadi alla
Näita teavet
Peida teave
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Type Sheet
Näita teavet
Peida teave
Download Settings
PDF
Laadi alla
Näita teavet
Peida teave
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Engineering Data
3D CAD Data
Näita teavet
Peida teave
Download Settings
STEP
JT
Laadi alla
Näita teavet
Peida teave
Neutral 3D CAD data for all common CAD tools. They can be used for a quick and easy use of HARTING products in CAx engineering processes.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Sulge
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare