配套产品
配套产品
Tools
3
Accessories
48
型号: 61 03 001 2015 010
InduCom 25p S40°-entry hexscrew 4-40 w/o
InduCom 25p S40°-entry hexscrew 4-40 w/o

图片仅供参考,请查阅产品说明。

属性概述
底座外壳
不带内接地
尺寸: D-Sub 3
带防脱落垫片的六角螺栓 螺纹 4-40 UNC
40°边出线
1x
材料 (上壳/底座): 压铸锌
防护等级: IP30
注释
比较
型号: 61 03 001 2015 010
InduCom 25p S40°-entry hexscrew 4-40 w/o
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Tools
3
Accessories
48
产品详情
Identification
  • Category Hoods / Housings
  • Series D-Sub
  • Identification InduCom
  • Type of hood/housing Shell housing
  • Description of hood/housing Without internal earth
Version
  • Size D-Sub 3
  • Version 40° side entry
  • Number of cable entries 1
  • Cable entry 1x
  • Strain relief An additional InduCom cable clamp or a crimp flange - ferrule combination is available dependant on the use of the cable.
  • Locking type Hexagonal screw with captive washer Thread 4-40 UNC
  • ground connection Without internal grounding block
  • 2 parts Yes
  • Separable Yes
Technical characteristics
  • Tightening torque
    ‌0.4 Nm cover screw
    ‌0.4 Nm Locking screw
  • Ambient temperature -55 ... +125 °C
  • Degree of protection acc. to IEC 60529 IP30
Material properties
  • Material (hood/housing) Zinc die-cast
  • Material (screw) Steel, nickel plated
  • Length 34.7 mm
  • Width 53 mm
  • Height 14.8 mm
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 1
  • Net weight 57.66 g
  • Country of origin China
  • GTIN 5713140221956
  • eCl@ss 27440213 D-Sub hood
  • ETIM EC001133
  • UNSPSC 24.0 39121416
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

产品声明

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

更多文件
Asset Administration Shell

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较