Ha-VIS eCon 9000
Filters
  • Series
    Select a value Reset filter
    • Ha-VIS eCon 9000
      1
  • Type of Ethernet
    Select a value Reset filter
    • Fast Ethernet
      1
  • Nominal voltage
    Select a value Reset filter
    • 24 V DC
      1
    • 48 V DC
      1
  • Total number of ports
    Select a value Reset filter
    • 8
      1
  • Operating temperature
    Select a value Reset filter
    • -40 ... +70 °C
      1
  • Degree of protection acc. to IEC 60529
    Select a value Reset filter
    • IP20 mated condition
      1
1 products (of 1)
1/1
Compare
0
Sort by
Filters
0