Han® HPR PYD
Filters
  • Rated voltage
    Select a value Reset filter
    • 2,000 V
      2
  • Type of hood/housing
    Select a value Reset filter
    • 上壳
      1
    • 表面安装底座
      1
  • 防护等级符合 IEC 60529
    Select a value Reset filter
    • IP65
      2
    • IP68
      2
    • IP69 / IPX9K,符合 ISO 20653
      2
  • Conductor cross-section (mm²)
    Select a value Reset filter
    • 150 mm²
      1
    • 70 mm²
      1
  • Type of contact
    Select a value Reset filter
    • 压接针
      2
  • Gender
    Select a value Reset filter
    • 公头
      1
    • 母头
      1
2 products (of 2)
1/1
Comparer
0
Sort by
Filters
0