登錄 myHARTING
配置器
产品
产品
工业用连接器 / Han
®
圆形连接器
板端连接器
工业以太网交换机
按钮开关
电动汽车充电设备
工具
定制化解决方案
电缆组件和散装电缆
myHARTING
下载/目录订购
下载/目录订购
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
维修服务
eShop
工业用连接器 / Han
®
...
矩形连接器
附件
屏蔽框架 抓握框架
屏蔽框架 抓握框架
Filters
系列
Select a value
Reset filter
Han DD
®
5
Han E
®
5
Han-Modular®
12
Han-Quintax
®
1
Han-Snap®
5
Han
®
EE
5
尺寸
Select a value
Reset filter
10 B
5
16 B
8
24 B
14
32 B
1
34 HPR
1
6 B
5
L32 B
1
附件种类
Select a value
Reset filter
Clamp
2
Grip frame
17
PE bracket
1
Panel mounting parts
2
Screw adapter
5
Shielding frame
22
材料(附件)
Select a value
Reset filter
Metal
19
Stainless steel
7
Steel
18
Thermoplastic
5
Zinc die-cast
5
上壳/底座系列
Select a value
Reset filter
Han
®
HPR EasyCon
2
Han
®
HPR VarioShell
2
Han
®
HPR enlarged
3
附件介绍
Select a value
Reset filter
Bottom part
3
Earthing with saddle terminals
1
Horizontal
1
Top part
2
Vertical
1
With fixing screw
4
With screw adapter and screw to use in connection with 09 00 000 5602
7
for Han-
Yellock
®
30
2
for Han-
Yellock
®
60
1
for bulkhead mounted housings
13
for carrier hoods
1
for fastening with cable ties
2
for hoods, high construction
8
for shield frames
2
for using in combination with Han-Modular
®
frames
4
with fixing brackets
5
with screw adapter
3
Unfortunately, no results were found for your search query
49 products
(of 49)
1/2
新产品 - 递增
型号 - 递增
型号-递减
Relevance
新产品
系列-递减
尺寸-递减
附件种类-递减
上壳/底座系列-递减
附件介绍-递减
Shielding frame
Grounding plate for bulkhead housing
型号 11 12 600 5201
for Han-
Yellock
®
60, for fastening with cable ties
Steel
添加到心愿单
从愿望清单中删除
Shielding frame
Grounding plate for bulkhead housing
型号 11 12 300 5201
for Han-
Yellock
®
30, for fastening with cable ties
Steel
添加到心愿单
从愿望清单中删除
Shielding frame
Han Yellock 30 Ground Terminal
型号 11 12 300 5202
for Han-
Yellock
®
30, Earthing with saddle terminals
Steel
添加到心愿单
从愿望清单中删除
Screw adapter
Schraubadapter mit Befestigungsschraube
型号 09 00 000 5601
Top part, With fixing screw
Zinc die-cast
添加到心愿单
从愿望清单中删除
Screw adapter
Schraubadapter m.Bef.schraube (250St.)
型号 09 00 000 5601 XL
Top part, With fixing screw
Zinc die-cast
添加到心愿单
从愿望清单中删除
Screw adapter
Screw adapter f. bulkhead mounting
型号 09 00 000 5602
Bottom part
Zinc die-cast
添加到心愿单
从愿望清单中删除
Screw adapter
Screw adapter with fixing screw
型号 09 00 000 5603
Bottom part, With fixing screw
Zinc die-cast
添加到心愿单
从愿望清单中删除
Panel mounting parts
Wall mount M5 (1PU = 2pcs.)
型号 09 00 000 5616
Metal
Supplied as a pair
添加到心愿单
从愿望清单中删除
Grip frame
Contact insert bracket 6B
型号 09 00 006 5610
with fixing brackets
Size: 06 B
Metal, Thermoplastic
添加到心愿单
从愿望清单中删除
Grip frame
Contact insert bracket 10B
型号 09 00 010 5610
with fixing brackets
Size: 10 B
Metal, Thermoplastic
添加到心愿单
从愿望清单中删除
Grip frame
Grip frame wide Han 10B screw adapter
型号 09 00 010 5614
with screw adapter
Size: 10 B
Metal
添加到心愿单
从愿望清单中删除
Grip frame
Grip frame wide Han 6B screw adapter
型号 09 00 006 5614
with screw adapter
Size: 6 B
Metal
添加到心愿单
从愿望清单中删除
Grip frame
Grip panel low,screw adapter Han-Mod16B
型号 09 00 016 5607
With screw adapter and screw to use in connection with 09 00 000 5602
Size: 16 B
Metal
添加到心愿单
从愿望清单中删除
Grip frame
Contact insert bracket 16B
型号 09 00 016 5610
with fixing brackets
Size: 16 B
Metal, Thermoplastic
添加到心愿单
从愿望清单中删除
Grip frame
Grip frame wide Han 16B screw adapter
型号 09 00 016 5614
with screw adapter
Size: 16 B
Metal
添加到心愿单
从愿望清单中删除
Grip frame
Contact insert bracket 24B (1PU=2pcs.)
型号 09 00 024 5610
with fixing brackets
Size: 24 B
Metal, Thermoplastic
添加到心愿单
从愿望清单中删除
Grip frame
Contact insert bracket L32 (1PU=2pcs.)
型号 09 00 032 5610
with fixing brackets
Size: 32 B
Metal, Thermoplastic
添加到心愿单
从愿望清单中删除
Grip frame
Grip panel Han 16 B
型号 09 00 016 5603
Size: 16 B
Metal
添加到心愿单
从愿望清单中删除
Grip frame
Griffblech Han 24B
型号 09 00 024 5601
Size: 24 B
Metal
添加到心愿单
从愿望清单中删除
Panel mounting parts
wall mount
型号 09 00 000 5614
Metal
Supplied as a pair
添加到心愿单
从愿望清单中删除
Grip frame
Griffblech mit Schraubadapter Han 16 B
型号 09 00 016 5612
With screw adapter and screw to use in connection with 09 00 000 5602
Size: 16 B
Metal
添加到心愿单
从愿望清单中删除
Grip frame
Griffblech mit Schraubadapter Han 24B
型号 09 00 024 5611
With screw adapter and screw to use in connection with 09 00 000 5602
Size: 24 B
Metal
添加到心愿单
从愿望清单中删除
Grip frame
grip frame Han 6B hinged frame
型号 09 00 006 5605
With screw adapter and screw to use in connection with 09 00 000 5602
Size: 06 B
Metal
添加到心愿单
从愿望清单中删除
Grip frame
Griffblech mit Schraubadapter Han Mod 10
型号 09 00 010 5605
With screw adapter and screw to use in connection with 09 00 000 5602
Size: 10 B
Metal
添加到心愿单
从愿望清单中删除
Grip frame
grip panels Han-Modular 16 hinged frame
型号 09 00 016 5605
With screw adapter and screw to use in connection with 09 00 000 5602
Size: 16 B
Metal
添加到心愿单
从愿望清单中删除
Grip frame
grip panels Han-Modular 24 hinged frame
型号 09 00 024 5605
With screw adapter and screw to use in connection with 09 00 000 5602
Size: 24 B
Metal
添加到心愿单
从愿望清单中删除
Clamp
SCHELLE FUER 5MM KABELDURCH-
型号 09 00 000 5341
for shield frames
Steel
添加到心愿单
从愿望清单中删除
Clamp
Clamp f. Shield Frames (Cable 10mm)
型号 09 00 000 5342
for shield frames
Steel
添加到心愿单
从愿望清单中删除
Shielding frame
Schirmbügel Han 24MOD/QUINTAX
型号 09 00 000 5235
for bulkhead mounted housings, for hoods, high construction
Size: 24 B
Steel
添加到心愿单
从愿望清单中删除
Shielding frame
Ground Terminal 6 Modular high version
型号 09 00 000 5256
for bulkhead mounted housings
Size: 06 B
Steel
添加到心愿单
从愿望清单中删除
信息
当添加到购物车时发生错误
1
2
排序方式
型号 - 递增
型号 - 递减
Relevance
新产品
系列 - 递减
尺寸 - 递减
附件种类 - 递减
上壳/底座系列 - 递减
附件介绍 - 递减
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 49 products
比较
0
排序方式
Filters
0