myHARTING Login
Konfigureerijad
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Laadi alla kataloogid
Laadige alla toote andmete ePLAN
Laadige alla toote andmete Zuken E3-seeria
Product Data Manager (only eng.)
Repairservice
eShop
Industrial connectors / Han
®
Rectangular connectors
Series
...
Han
®
HPR PYD
Han
®
HPR PYD 1to2
Han® 24 HPR EasyCon
Han® 24 HPR EasyCon
Filters
Size
Select a value
Reset filter
16 B
3
24 B
33
24 HPR enlarged
7
48 B
12
6 B
2
SP1
1
Type of hood/housing
Select a value
Reset filter
Hood
3
Mounting cover
21
Locking type
Select a value
Reset filter
Screw locking
24
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP65
24
IP68
24
IP69 / IPX9K acc. to ISO 20653
24
Cable entry
Select a value
Reset filter
1x M10
3
1x M32
3
1x M40
2
1x M50
5
1x M63
1
2x M40
5
2x M50
1
3x M25
2
3x M32
1
3x M40
2
4x M25
1
Series
Select a value
Reset filter
Han
®
HC Modular
1
Material (hood/housing)
Select a value
Reset filter
Aluminium die-cast
24
Corrosion resistant
24
Rated current
Select a value
Reset filter
from
350 A
to
350 A
350 A
1
Rated voltage
Select a value
Reset filter
from
2,000 V
to
2,000 V
2,000 V
1
Termination method
Select a value
Reset filter
Crimp termination
1
Conductor cross-section
Select a value
Reset filter
25 ... 120 mm²
1
Gender
Select a value
Reset filter
Female
6
Male
5
Version
Select a value
Reset filter
Side entry
3
Series of hoods/housings
Select a value
Reset filter
Han
®
HPR
15
Han
®
HPR Compact
2
Han
®
HPR EasyCon
32
Han
®
HPR enlarged
7
Han
®
M
2
Identification
Select a value
Reset filter
350
1
Description of hood/housing
Select a value
Reset filter
Distance 63 mm
1
Low construction
2
Short
2
Wite M6 mounting hole
1
for hoods
21
for surface mounted housings
21
Type of accessory
Select a value
Reset filter
Frame
34
Description of the accessory
Select a value
Reset filter
10x Han
®
HC Modular 350
2
1x Han
®
HC Modular 350
3
1x Han
®
Q 2/0
1
1x Han
®
Q 5/0
3
2x Han
®
HC Modular 350
4
3x Han
®
HC Modular 350
11
4x HC 350 contacts + 2x Han
®
Q 5/0
2
4x HC 350 contacts + 2x Han
®
Q 5/0 in a bulkhead mounted housing
1
4x HC 350 contacts + 2x Han
®
Q 5/0 in a hood
1
4x Han
®
HC Modular 350
4
4x Han
®
HC Modular 350 + 1x Han
®
HC Modular 350 PE
2
4x Han
®
HC Modular 650 + 1x Han
®
HC Modular 350
2
6x Han
®
HC Modular 350
2
SP1
1
Short distance bolts
1
for female inserts
20
for male inserts
21
Material (seal)
Select a value
Reset filter
NBR
21
Material (accessories)
Select a value
Reset filter
Metal
34
Unfortunately, no results were found for your search query
59 products
(of 59)
1/2
New products - Ascending
Osa number - Ascending
Osa number-Descending
Relevance
New products
Size-Descending
Type of hood/housing-Descending
Locking type-Descending
Degree of protection acc. to IEC 60529-Descending
Cable entry-Descending
Mounting cover
Han 24 HPR EasyCon Cover 2xM40
19 40 024 9913
for surface mounted housings, for hoods, Distance 63 mm
Size: 24 B
Screw locking
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Add to Wishlist
Remove from wishlist
Mounting cover
Han 24HPR-EasyCon Cover 2xM40-1xM32
19 40 024 9921
for surface mounted housings, for hoods
Size: 24 B
Screw locking
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Add to Wishlist
Remove from wishlist
Inserts
Han 1 HC-F-TC350
09 11 001 3101
Crimp termination
Female
Polycarbonate (PC), Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 350 A
Conductor cross-section: 25 ... 120 mm²
Add to Wishlist
Remove from wishlist
Frame
Han 24 HPR EasyCon Frame Female 3XHC350
09 40 024 9912
for female inserts, 3x Han
®
HC Modular 350
Size: 24 B
Add to Wishlist
Remove from wishlist
Frame
Frame-F 3XHC 350-Han 24HPR enlarged
09 11 000 9958
for female inserts, 3x Han
®
HC Modular 350
Size: 24 HPR enlarged
Add to Wishlist
Remove from wishlist
Hood
Han 24 HPR EasyCon Hood
09 40 024 0451
Size: 24 B
Screw locking
Stainless steel
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Mounting cover
Han 24 HPR EasyCon Cover 3XM32
19 40 024 9903
for surface mounted housings, for hoods
Size: 24 B
Screw locking
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Add to Wishlist
Remove from wishlist
Mounting cover
Han 24HPR EasyCon Cover 1xM40 side entry
19 40 024 9927
for surface mounted housings, for hoods
Size: 24 B
Screw locking
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Add to Wishlist
Remove from wishlist
Mounting cover
Han 24HPR EasyCon Cover 1xM50
19 40 024 9908
for surface mounted housings, for hoods
Size: 24 B
Screw locking
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Add to Wishlist
Remove from wishlist
Hood
Han 24HPR EasyCon Hood Short
09 40 024 0454
Short, Low construction
Size: 24 B
Screw locking
Stainless steel
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Mounting cover
Han 24 HPR EasyCon Cover 3XM25
19 40 024 9901
for surface mounted housings, for hoods
Size: 24 B
Screw locking
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Add to Wishlist
Remove from wishlist
Mounting cover
Han 24HPR EasyCon Cover 1xM50 side entry
19 40 024 9928
for surface mounted housings, for hoods
Size: 24 B
Screw locking
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Add to Wishlist
Remove from wishlist
Mounting cover
Han 24 HPR EasyCon Cover 4XM25
19 40 024 9902
for surface mounted housings, for hoods
Size: 24 B
Screw locking
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Add to Wishlist
Remove from wishlist
Mounting cover
Han 24 HPR EasyCon Cover 2xM40
19 40 024 9905
for surface mounted housings, for hoods
Size: 24 B
Screw locking
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Add to Wishlist
Remove from wishlist
Hood
Han 24HPR EasyCon Hood Short
09 40 024 0455
Short, Low construction
Size: 24 B
Screw locking
Stainless steel
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Mounting cover
Han 24HPR EasyCon Cover 1xM50
19 40 024 9918
for surface mounted housings, for hoods
Size: 24 B
Screw locking
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Add to Wishlist
Remove from wishlist
Mounting cover
Han 24HPR EasyCon Cover 3xM40
19 40 024 9907
for surface mounted housings, for hoods
Size: 24 B
Screw locking
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Add to Wishlist
Remove from wishlist
Mounting cover
Han 24HPR EasyCon Cover 2xM40
19 40 024 9912
for surface mounted housings, for hoods
Size: 24 B
Screw locking
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Add to Wishlist
Remove from wishlist
Mounting cover
Han 24HPR EasyCon cover M50-M32
19 40 024 9920
for surface mounted housings, for hoods
Size: 24 B
Screw locking
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Add to Wishlist
Remove from wishlist
Mounting cover
Han 24HPR-EasyCon-cover 2xM40-1xM10
19 40 024 9937
for surface mounted housings, for hoods
Size: 24 B
Screw locking
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Add to Wishlist
Remove from wishlist
Mounting cover
Han 24HPR-EasyCon-Cover 1xM40-1xM10
19 40 024 9938
for surface mounted housings, for hoods
Size: 24 B
Screw locking
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Add to Wishlist
Remove from wishlist
Mounting cover
Han 24HPR EasyCon Cover 2xM50
19 40 024 9919
for surface mounted housings, for hoods
Size: 24 B
Screw locking
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Add to Wishlist
Remove from wishlist
Mounting cover
Han 24HPR EasyCon Cover 1xM50 side entry
19 40 024 9929
for surface mounted housings, for hoods, Wite M6 mounting hole
Size: 24 B
Screw locking
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Add to Wishlist
Remove from wishlist
Mounting cover
Han 24HPR EasyCon Cover 1xM63
19 40 024 9909
for surface mounted housings, for hoods
Size: 24 B
Screw locking
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Add to Wishlist
Remove from wishlist
Frame
Frame 3xHC 350
09 11 000 9963
for male inserts, for female inserts, 3x Han
®
HC Modular 350
Size: 24 B
Add to Wishlist
Remove from wishlist
Frame
HC 350-Halterung enlarged-M
09 11 000 9964
for male inserts, 4x Han
®
HC Modular 350
Size: 24 HPR enlarged
Add to Wishlist
Remove from wishlist
Frame
HC 350-Halterung enlarged-F
09 11 000 9965
for female inserts, 4x Han
®
HC Modular 350
Size: 24 HPR enlarged
Add to Wishlist
Remove from wishlist
Frame
Han 2HC-Halterung
09 11 000 9956
for male inserts, for female inserts, 2x Han
®
HC Modular 350
Size: 24 B
Add to Wishlist
Remove from wishlist
Frame
Frame-M 3XHC 350 -Han 24HPR enlarged
09 11 000 9957
for male inserts, 3x Han
®
HC Modular 350
Size: 24 HPR enlarged
Add to Wishlist
Remove from wishlist
Frame
Han 1HC-Halterung
09 11 000 9951
for male inserts, for female inserts, 1x Han
®
HC Modular 350
Size: 6 B
Add to Wishlist
Remove from wishlist
Teave
Lisamisel tekkis viga ostukorvi.
1
2
Sort by
Osa number - Ascending
Osa number - Descending
Relevance
New products
Size - Descending
Type of hood/housing - Descending
Locking type - Descending
Degree of protection acc. to IEC 60529 - Descending
Cable entry - Descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 59 products
Compare
0
Sort by
Filters
0