myHARTING Login
Configurators
Products
Products
Connecteurs industriels / Han
®
Connecteurs circulaires
Connectivité d'Equipements
Commutateurs Ethernet industriels
Interfaces opérateurs
Apparatuur opladen voor de elektromobiliteit
Gereedschappen
Op maat gemaakte oplossingen
Kabelmodules & bulkkabels
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Download / order catalogues
Download Product Data ePLAN
Download Product Data Zuken E3series
Product Data Manager (only eng.)
Repairservice
eShop
Industrial connectors / Han
®
Rectangular connectors
Series
...
Han-Modular® the modular connector
Module
Other modules
Other modules
Filters
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP20
4
IP30
2
Series
Select a value
Reset filter
Han-Eco
®
Modular
2
Han-Modular
®
41
Rated current
Select a value
Reset filter
from
16 A
40 A
to
16 A
40 A
16 A
4
40 A
2
Rated voltage
Select a value
Reset filter
from
2,500 V
to
2,500 V
2,500 V
2
Number of contacts
Select a value
Reset filter
from
1
2
5
6
7
to
1
2
5
6
7
1
16
2
6
5
2
6
1
7
4
Termination method
Select a value
Reset filter
Axial screw termination
6
Cage-clamp termination
1
Crimp termination
14
Push-In
2
Screw termination
2
Conductor cross-section
Select a value
Reset filter
0.14 ... 4 mm²
2
0.25 ... 1.5 mm²
2
0.5 ... 4 mm²
2
1.5 ... 10 mm²
2
1.5 ... 16 mm²
2
10 mm²
2
10 ... 25 mm²
2
16 mm²
2
16 ... 35 mm²
2
22 ... 38 mm²
2
25 mm²
2
35 mm²
2
Conductor cross-section [AWG]
Select a value
Reset filter
AWG 24 ... AWG 16
2
Gender
Select a value
Reset filter
Female
23
Male
24
Identification
Select a value
Reset filter
Han-Smart
®
6
Type of module
Select a value
Reset filter
Adapter module
4
Contact module
2
Han-Elisa
®
module
1
Han-Smart
®
Surge protection module
2
Han
®
Domino Dummy Cube
2
Han
®
Dummy module
2
Han
®
Gigabit HMC module
2
Han
®
Gigabit module
2
Han
®
HV module
6
Han
®
M12 module
4
Han
®
Megabit HMC module
2
Han
®
Megabit module
2
Han
®
PE module
14
Han
®
Shielded module
2
ID CAN
2
ID Profinet
2
Description of the module
Select a value
Reset filter
Adapter module
2
Common reference potential
2
Data interface with HARTING ix Industrial
®
(Typ A)
1
Four channels
2
Large Tab
1
Memory module / CPU
2
Network module
1
Power supply
1
Small tab
1
for D-Sub 1 (9 poles)
4
for Han E
®
crimp contacts
2
for Han
®
C crimp contacts
2
Material (contacts)
Select a value
Reset filter
Copper alloy
18
Surface (contacts)
Select a value
Reset filter
Gold plated
2
Silver plated
14
Unfortunately, no results were found for your search query
43 products
(of 43)
1/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Degree of protection acc. to IEC 60529-descending
Series-descending
Rated current-descending
Rated voltage-descending
Number of contacts-descending
Han
®
Dummy module
Han Dummy Module
Article. No: 09 14 000 9950
Single module
Add to Wishlist
Remove from wishlist
Han
®
Gigabit module, Han
®
Gigabit HMC module, Han
®
Megabit module, Han
®
Megabit HMC module, Han
®
Shielded module
Han module adapter, male
Article. No: 09 14 001 3011
Single module
Adapter module
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Gigabit module, Han
®
Gigabit HMC module, Han
®
Megabit module, Han
®
Megabit HMC module, Han
®
Shielded module
Han module adapter, female
Article. No: 09 14 001 3111
Single module
Adapter module
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Dummy module
Han Dummy Module (500 pcs)
Article. No: 09 14 000 9950 XL
Single module
Add to Wishlist
Remove from wishlist
Contact module
Han-Eco Mod.-PE module-f 16-6 AWG
Article. No: 19 41 001 2700
Single module
Screw termination
Female
Contacts: 1
Conductor cross-section: 1.5 ... 16 mm²
Polycarbonate (PC)
RAL 7032 (pebble grey)
Copper alloy
Add to Wishlist
Remove from wishlist
Contact module
Han-Eco Mod.-PE module-m 16-6 AWG
Article. No: 19 41 001 2600
Single module
Screw termination
Male
Contacts: 1
Conductor cross-section: 1.5 ... 16 mm²
Polycarbonate (PC)
RAL 7032 (pebble grey)
Copper alloy
Add to Wishlist
Remove from wishlist
Adapter module
Adapter module for D-Sub, female -1cable
Article. No: 09 14 000 9931
Single module
for D-Sub 1 (9 poles)
Female
Polycarbonate (PC), Zinc die-cast
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
M12 module
Han M12 module, female
Article. No: 09 14 002 3161
Single module
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Adapter module
Adapter module for D-Sub, male - 1 cable
Article. No: 09 14 000 9930
Single module
for D-Sub 1 (9 poles)
Male
Polycarbonate (PC), Zinc die-cast
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
PE module
Han PE-module fem. axial 10-25qmm
Article. No: 09 14 001 2732
Single module
Axial screw termination
Female
Contacts: 1
Conductor cross-section: 10 ... 25 mm²
Zinc die-cast, nickel-plated
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Han
®
PE module
Han PE-module male axial 10-25qmm
Article. No: 09 14 001 2632
Single module
Axial screw termination
Male
Contacts: 1
Conductor cross-section: 10 ... 25 mm²
Zinc die-cast, nickel-plated
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Han
®
M12 module
Han M12 module, male
Article. No: 09 14 002 3061
Single module
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
PE module
Han PE-module fem. axial 16-35qmm
Article. No: 09 14 001 2733
Single module
Axial screw termination
Female
Contacts: 1
Conductor cross-section: 16 ... 35 mm²
Zinc die-cast, nickel-plated
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Han
®
PE module
Han PE-module male axial 16-35qmm
Article. No: 09 14 001 2633
Single module
Axial screw termination
Male
Contacts: 1
Conductor cross-section: 16 ... 35 mm²
Zinc die-cast, nickel-plated
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Han
®
M12 module
Han M12 Module, female (shield-GND)
Article. No: 09 14 002 3162
Single module
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
PE module
Han PE-module male crimp 16qmm
Article. No: 09 14 001 3072
Single module
Crimp termination
Male
Contacts: 1
Conductor cross-section: 16 mm²
Zinc die-cast, nickel-plated
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Han
®
M12 module
Han M12 Module, male (shield-GND)
Article. No: 09 14 002 3062
Single module
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
PE module
Han PE-module fem. crimp 35qmm
Article. No: 09 14 001 3174
Single module
Crimp termination
Female
Contacts: 1
Conductor cross-section: 35 mm²
Zinc die-cast, nickel-plated
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Han
®
PE module
Han PE-module fem. crimp 16qmm
Article. No: 09 14 001 3172
Single module
Crimp termination
Female
Contacts: 1
Conductor cross-section: 16 mm²
Zinc die-cast, nickel-plated
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Han
®
HV module
Han HV module, 40A 5000V female
Article. No: 09 14 002 3123
Double module
for Han
®
C crimp contacts
Crimp termination
Female
Contacts: 2
Conductor cross-section: 1.5 ... 10 mm²
Rated current: 40 A
Polycarbonate / Teflon (PTFE)
Add to Wishlist
Remove from wishlist
Han
®
Domino Dummy Cube
Han Domino Dummy cube (MF.2)
Article. No: 09 14 900 2000
Domino module
Large Tab
Add to Wishlist
Remove from wishlist
Han
®
HV module
Han HV module, 40A 5000V male
Article. No: 09 14 002 3023
Double module
for Han
®
C crimp contacts
Crimp termination
Male
Contacts: 2
Conductor cross-section: 1.5 ... 10 mm²
Rated current: 40 A
Polycarbonate / Teflon (PTFE)
Add to Wishlist
Remove from wishlist
Han
®
HV module
Han HV module, 16A 5000V male
Article. No: 09 14 002 3021
Double module
for Han E
®
crimp contacts
Crimp termination
Male
Contacts: 2
Conductor cross-section: 0.5 ... 4 mm²
Rated current: 16 A
Polycarbonate / Teflon (PTFE)
Add to Wishlist
Remove from wishlist
Han
®
PE module
Han PE-module fem. crimp 25qmm
Article. No: 09 14 001 3173
Single module
Crimp termination
Female
Contacts: 1
Conductor cross-section: 25 mm²
Zinc die-cast, nickel-plated
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Han
®
HV module
Han HV single module, 16A 2500V male
Article. No: 09 14 002 3025
Single module
Crimp termination
Male
Contacts: 2
Conductor cross-section: 0.14 ... 4 mm²
Rated current: 16 A
Polycarbonate / Teflon (PTFE)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
HV module
Han HV module, 16A 5000V female
Article. No: 09 14 002 3121
Double module
for Han E
®
crimp contacts
Crimp termination
Female
Contacts: 2
Conductor cross-section: 0.5 ... 4 mm²
Rated current: 16 A
Polycarbonate / Teflon (PTFE)
Add to Wishlist
Remove from wishlist
Han
®
PE module
Han PE-module male crimp 25qmm
Article. No: 09 14 001 3073
Single module
Crimp termination
Male
Contacts: 1
Conductor cross-section: 25 mm²
Zinc die-cast, nickel-plated
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Han
®
HV module
Han HV single module, 16A 2500V female
Article. No: 09 14 002 3125
Single module
Crimp termination
Female
Contacts: 2
Conductor cross-section: 0.14 ... 4 mm²
Rated current: 16 A
Polycarbonate / Teflon (PTFE)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Domino Dummy Cube
Han Domino Dummy cube (MF.1)
Article. No: 09 14 900 1000
Domino module
Small tab
Add to Wishlist
Remove from wishlist
Han
®
PE module
Han PE-module male crimp 35qmm
Article. No: 09 14 001 3074
Single module
Crimp termination
Male
Contacts: 1
Conductor cross-section: 35 mm²
Zinc die-cast, nickel-plated
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Degree of protection acc. to IEC 60529 - descending
Series - descending
Rated current - descending
Rated voltage - descending
Number of contacts - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 43 products
Compare
0
Sort by
Filters
0