myHARTING Login
Configurators
产品
产品
工业用连接器 / Han
®
圆形连接器
板端连接器
工业以太网交换机
按钮开关
电动汽车充电设备
工具
定制化解决方案
电缆组件和散装电缆
myHARTING
下载/目录订购
下载/目录订购
Download / order catalogues
Download Product Data ePLAN
Download Product Data Zuken E3series
Product Data Manager (only eng.)
维修服务
eShop
Industrial connectors / Han
®
Rectangular connectors
Series
...
Han® S
Han
®
S 450 Plus
Hoods / Housings
Hoods / Housings
Filters
Type of hood/housing
Select a value
Reset filter
Bulkhead mounted housing
28
Hood
16
Locking type
Select a value
Reset filter
Single locking lever
44
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP67 / IP69K mated condition
44
IP67 unmated condition & cover closed
44
Series
Select a value
Reset filter
Han® S
44
Material (hood/housing)
Select a value
Reset filter
Polyamide (PA)
44
Rated current
Select a value
Reset filter
from
350 A
400 A
500 A
to
350 A
400 A
500 A
350 A
4
400 A
9
500 A
3
Rated voltage
Select a value
Reset filter
from
2,000 V
to
2,000 V
2,000 V
44
Number of contacts
Select a value
Reset filter
from
1
to
1
1
44
Termination method
Select a value
Reset filter
Busbar contact
24
Crimp termination
16
Screw termination
4
Conductor cross-section (mm²)
Select a value
Reset filter
120 mm²
8
150 mm²
4
95 mm²
4
Conductor cross-section (AWG)
Select a value
Reset filter
AWG 3/0
4
Identification
Select a value
Reset filter
Han
®
S 450 Plus
44
Description of hood/housing
Select a value
Reset filter
Angled
16
M8
13
Rivet nut with M8 thread
2
With unlocking protection
3
incl. male contact with M10 bolt termination
4
incl. male contact with busbar termination
24
Material (contacts)
Select a value
Reset filter
Copper
44
Surface (contacts)
Select a value
Reset filter
Silver plated
44
Unfortunately, no results were found for your search query
44 products
(of 44)
1/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of hood/housing-descending
Locking type-descending
Degree of protection acc. to IEC 60529-descending
Series-descending
Material (hood/housing)-descending
Bulkhead mounted housing
Han S 450+_CC_HBM_SCT_M10_C4_RC2_Black
Article. No: 97 00 000 2109
incl. male contact with M10 bolt termination
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han S 450+_CC_HBM_SCT_M10_C1_RC1_Red
Article. No: 97 00 000 2091
incl. male contact with M10 bolt termination
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 3001 (signal red)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han S 450+_CC_HBM_B1_EH_C1_RC1_Red
Article. No: 97 00 000 2087
incl. male contact with busbar termination
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 3001 (signal red)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han S 450+_CC_HBM_B1_EH_C2_RC1_Red
Article. No: 97 00 000 2088
incl. male contact with busbar termination
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 3001 (signal red)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han S 450+_CC_HBM_SCT_M10_C2_RC1_Orange
Article. No: 97 00 000 2103
incl. male contact with M10 bolt termination
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 2003 (pastel orange)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han S 450+_CC_HBM_B1_EH_C3_RC2_Black
Article. No: 97 00 000 2105
incl. male contact with busbar termination
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han S 450+_CC_HBM_B1_EH_C4_RC2_Black
Article. No: 97 00 000 2106
incl. male contact with busbar termination
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han S 450+_CC_HBM_B1_EH_C1_RC1_Orange
Article. No: 97 00 000 2098
incl. male contact with busbar termination
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 2003 (pastel orange)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han S 450+_CC_HBM_B1_EH_C2_RC1_Orange
Article. No: 97 00 000 2100
incl. male contact with busbar termination
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 2003 (pastel orange)
Add to Wishlist
Remove from wishlist
Hood
Han S 450+_CC_HA_CRT_95mm²_C1_Red
Article. No: 97 00 000 2072
Angled
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 3001 (signal red)
Add to Wishlist
Remove from wishlist
Hood
Han S 450+_CC_HA_CRT_120mm²_C2_Red
Article. No: 97 00 000 2078
Angled
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 3001 (signal red)
Add to Wishlist
Remove from wishlist
Hood
Han S 450+_CC_HA_CRT_150mm²_C1_Red
Article. No: 97 00 000 2079
Angled
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 3001 (signal red)
Add to Wishlist
Remove from wishlist
Hood
Han S 450+_CC_HA_CRT_120mm²_C1_Orange
Article. No: 97 00 000 2081
Angled
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 2003 (pastel orange)
Add to Wishlist
Remove from wishlist
Hood
Han S 450+_CC_HA_CRT_95mm²_C2_Orange
Article. No: 97 00 000 2080
Angled
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 2003 (pastel orange)
Add to Wishlist
Remove from wishlist
Hood
Han S 450+_CC_HA_CRT_150mm²_C2_Orange
Article. No: 97 00 000 2082
Angled
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 2003 (pastel orange)
Add to Wishlist
Remove from wishlist
Hood
Han S 450+_CC_HA_CRT_95mm²_C3_Black
Article. No: 97 00 000 2083
Angled
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han S 450+_CC_HA_CRT_95mm²_C5_Blue
Article. No: 97 00 000 2086
Angled
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Hood
Han S 450+_CC_HA_CRT_150mm²_C3_Black
Article. No: 97 00 000 2085
Angled
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han S 450+_CC_HA_CRT_120mm²_C4_Black
Article. No: 97 00 000 2084
Angled
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han S 450+_CC_HA_CRT_120mm²_C1_Black
Article. No: 97 00 000 4976
Angled
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han S 450+_CC_HA_CRT_120mm²_C3_Black
Article. No: 97 00 000 4978
Angled
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han S 450+_CC_HA_CRT_120mm²_C5_Black
Article. No: 97 00 000 4979
Angled
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han S 450+_CC_HA_CRT_120mm²_C2_Black
Article. No: 97 00 000 4977
Angled
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han S 450+_CC_HA_CRT_120mm²_C1_Red
Article. No: 97 00 000 5624
Angled
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 3001 (signal red)
Add to Wishlist
Remove from wishlist
Hood
Han S 450+_CC_HA_CRT_120mm²_C5_Red
Article. No: 97 00 000 5626
Angled
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 3001 (signal red)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han S 450+_CC_HBM_B1_EH_C3_RC2_Black_UP
Article. No: 97 00 000 2114
incl. male contact with busbar termination, With unlocking protection
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han S 450+_CC_HBM_B1_EH_C2_RC1_Orange_UP
Article. No: 97 00 000 2113
incl. male contact with busbar termination, With unlocking protection
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 2003 (pastel orange)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han S 450+_CC_HBM_B1_EH_C1_RC1_Red_UP
Article. No: 97 00 000 2112
incl. male contact with busbar termination, With unlocking protection
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 3001 (signal red)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han S 450+_CC_HBM_B1_M8_C3_RC2_Black
Article. No: 97 00 000 2107
incl. male contact with busbar termination, M8
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han S 450+_CC_HBM_B1_M8_C4_RC2_Black
Article. No: 97 00 000 2108
incl. male contact with busbar termination, M8
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of hood/housing - descending
Locking type - descending
Degree of protection acc. to IEC 60529 - descending
Series - descending
Material (hood/housing) - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 44 products
Compare
0
Sort by
Filters
0