登錄 myHARTING
配置器
产品
产品
工業用連接器 / Han
®
圓形連接器
板端連接器
工業乙太網路交換機
按鈕開關
電動汽車充電設備
工具
定製化解決方案
電纜組件和散裝電纜
myHARTING
下载/目录订购
下载/目录订购
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
维修服务
eShop
工业用连接器 / Han
®
矩形连接器
...
系列
Han® S
Han
®
S 450 Plus
Han
®
S 450 Plus
子类别
上売/底座
附件
上売/底座
附件
Filters
上壳/底座类型
Select a value
Reset filter
上壳
16
不封底安装底座
28
锁定类型
Select a value
Reset filter
单锁扣
44
防护等级符合 IEC 60529
Select a value
Reset filter
IP67 / IP69K 插配状态
44
IP67 拔出状态和盖密封
44
系列
Select a value
Reset filter
Han® S
45
材料 (上壳/底座)
Select a value
Reset filter
聚酰胺 (PA)
44
额定电流
Select a value
Reset filter
from
350 A
400 A
500 A
to
350 A
400 A
500 A
350 A
4
400 A
9
500 A
3
额定电压
Select a value
Reset filter
from
2,000 V
to
2,000 V
2,000 V
44
针数
Select a value
Reset filter
from
1
to
1
1
44
接线方式
Select a value
Reset filter
压接针
16
母线插针
24
螺栓接线
4
导体截面积 (mm²)
Select a value
Reset filter
120 mm²
8
150 mm²
4
95 mm²
4
导体截面积 (AWG)
Select a value
Reset filter
AWG 3/0
4
上壳/底座系列
Select a value
Reset filter
Han® S
8
标识
Select a value
Reset filter
Han
®
S 450 Plus
45
上壳/底座介绍
Select a value
Reset filter
Han
®
S 450 Plus
8
M8
13
包括 M10 螺栓接线公针
4
包括铜排接线公针
24
带解锁保护
3
弯式
16
附件种类
Select a value
Reset filter
减少密封插芯
8
法兰密封
1
附件介绍
Select a value
Reset filter
用于不封底安装底座
1
夹持范围
Select a value
Reset filter
16.4 ... 17.6 mm
1
17.4 ... 18.6 mm
1
18.4 ... 19.6 mm
1
19.4 ... 20.6 mm
1
20.4 ... 21.6 mm
1
21.4 ... 22.2 mm
1
22 ... 22.8 mm
1
22.6 ... 23.5 mm
1
材料(插针)
Select a value
Reset filter
Copper
44
表面(插针)
Select a value
Reset filter
镀银
44
材料(密封件)
Select a value
Reset filter
NBR
1
颜色(附件)
Select a value
Reset filter
RAL 9005(乌黑)
8
Unfortunately, no results were found for your search query
53 products
(of 53)
1/2
新产品 - 递增
型号 - 递增
型号-递减
Relevance
新产品
上壳/底座类型-递减
锁定类型-递减
防护等级符合 IEC 60529-递减
系列-递减
材料 (上壳/底座)-递减
Bulkhead mounted housing
Han S 450+_CC_HBM_SCT_M10_C4_RC2_Black
型号 97 00 000 2109
incl. male contact with M10 bolt termination
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
添加到心愿单
从愿望清单中删除
Bulkhead mounted housing
Han S 450+_CC_HBM_SCT_M10_C1_RC1_Red
型号 97 00 000 2091
incl. male contact with M10 bolt termination
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 3001 (signal red)
添加到心愿单
从愿望清单中删除
Bulkhead mounted housing
Han S 450+_CC_HBM_B1_EH_C1_RC1_Red
型号 97 00 000 2087
incl. male contact with busbar termination
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 3001 (signal red)
添加到心愿单
从愿望清单中删除
Bulkhead mounted housing
Han S 450+_CC_HBM_B1_EH_C2_RC1_Red
型号 97 00 000 2088
incl. male contact with busbar termination
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 3001 (signal red)
添加到心愿单
从愿望清单中删除
Bulkhead mounted housing
Han S 450+_CC_HBM_SCT_M10_C2_RC1_Orange
型号 97 00 000 2103
incl. male contact with M10 bolt termination
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 2003 (pastel orange)
添加到心愿单
从愿望清单中删除
Bulkhead mounted housing
Han S 450+_CC_HBM_B1_EH_C3_RC2_Black
型号 97 00 000 2105
incl. male contact with busbar termination
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
添加到心愿单
从愿望清单中删除
Bulkhead mounted housing
Han S 450+_CC_HBM_B1_EH_C4_RC2_Black
型号 97 00 000 2106
incl. male contact with busbar termination
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
添加到心愿单
从愿望清单中删除
Bulkhead mounted housing
Han S 450+_CC_HBM_B1_EH_C1_RC1_Orange
型号 97 00 000 2098
incl. male contact with busbar termination
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 2003 (pastel orange)
添加到心愿单
从愿望清单中删除
Bulkhead mounted housing
Han S 450+_CC_HBM_B1_EH_C2_RC1_Orange
型号 97 00 000 2100
incl. male contact with busbar termination
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 2003 (pastel orange)
添加到心愿单
从愿望清单中删除
Hood
Han S 450+_CC_HA_CRT_95mm²_C1_Red
型号 97 00 000 2072
Angled
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 3001 (signal red)
添加到心愿单
从愿望清单中删除
Hood
Han S 450+_CC_HA_CRT_120mm²_C2_Red
型号 97 00 000 2078
Angled
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 3001 (signal red)
添加到心愿单
从愿望清单中删除
Hood
Han S 450+_CC_HA_CRT_150mm²_C1_Red
型号 97 00 000 2079
Angled
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 3001 (signal red)
添加到心愿单
从愿望清单中删除
Hood
Han S 450+_CC_HA_CRT_120mm²_C1_Orange
型号 97 00 000 2081
Angled
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 2003 (pastel orange)
添加到心愿单
从愿望清单中删除
Hood
Han S 450+_CC_HA_CRT_95mm²_C2_Orange
型号 97 00 000 2080
Angled
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 2003 (pastel orange)
添加到心愿单
从愿望清单中删除
Hood
Han S 450+_CC_HA_CRT_150mm²_C2_Orange
型号 97 00 000 2082
Angled
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 2003 (pastel orange)
添加到心愿单
从愿望清单中删除
Hood
Han S 450+_CC_HA_CRT_95mm²_C3_Black
型号 97 00 000 2083
Angled
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
添加到心愿单
从愿望清单中删除
Hood
Han S 450+_CC_HA_CRT_95mm²_C5_Blue
型号 97 00 000 2086
Angled
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 5015 (sky blue)
添加到心愿单
从愿望清单中删除
Hood
Han S 450+_CC_HA_CRT_150mm²_C3_Black
型号 97 00 000 2085
Angled
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
添加到心愿单
从愿望清单中删除
Hood
Han S 450+_CC_HA_CRT_120mm²_C4_Black
型号 97 00 000 2084
Angled
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
添加到心愿单
从愿望清单中删除
Hood
Han S 450+_CC_HA_CRT_120mm²_C1_Black
型号 97 00 000 4976
Angled
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
添加到心愿单
从愿望清单中删除
Hood
Han S 450+_CC_HA_CRT_120mm²_C3_Black
型号 97 00 000 4978
Angled
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
添加到心愿单
从愿望清单中删除
Hood
Han S 450+_CC_HA_CRT_120mm²_C5_Black
型号 97 00 000 4979
Angled
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
添加到心愿单
从愿望清单中删除
Hood
Han S 450+_CC_HA_CRT_120mm²_C2_Black
型号 97 00 000 4977
Angled
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
添加到心愿单
从愿望清单中删除
Hood
Han S 450+_CC_HA_CRT_120mm²_C1_Red
型号 97 00 000 5624
Angled
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 3001 (signal red)
添加到心愿单
从愿望清单中删除
Hood
Han S 450+_CC_HA_CRT_120mm²_C5_Red
型号 97 00 000 5626
Angled
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 3001 (signal red)
添加到心愿单
从愿望清单中删除
Bulkhead mounted housing
Han S 450+_CC_HBM_B1_EH_C3_RC2_Black_UP
型号 97 00 000 2114
incl. male contact with busbar termination, With unlocking protection
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
添加到心愿单
从愿望清单中删除
Bulkhead mounted housing
Han S 450+_CC_HBM_B1_EH_C2_RC1_Orange_UP
型号 97 00 000 2113
incl. male contact with busbar termination, With unlocking protection
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 2003 (pastel orange)
添加到心愿单
从愿望清单中删除
Bulkhead mounted housing
Han S 450+_CC_HBM_B1_EH_C1_RC1_Red_UP
型号 97 00 000 2112
incl. male contact with busbar termination, With unlocking protection
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 3001 (signal red)
添加到心愿单
从愿望清单中删除
Bulkhead mounted housing
Han S 450+_CC_HBM_B1_M8_C3_RC2_Black
型号 97 00 000 2107
incl. male contact with busbar termination, M8
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
添加到心愿单
从愿望清单中删除
Bulkhead mounted housing
Han S 450+_CC_HBM_B1_M8_C4_RC2_Black
型号 97 00 000 2108
incl. male contact with busbar termination, M8
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
添加到心愿单
从愿望清单中删除
信息
当添加到购物车时发生错误
1
2
排序方式
型号 - 递增
型号 - 递减
Relevance
新产品
上壳/底座类型 - 递减
锁定类型 - 递减
防护等级符合 IEC 60529 - 递减
系列 - 递减
材料 (上壳/底座) - 递减
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 53 products
比较
0
排序方式
Filters
0