myHARTING Login
Konfigureerijad
Produits
Produits
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Solutions sur mesure
Confections de cordon et câbles au mètre
myHARTING
Téléchargements / commande de catalogues
Téléchargements / commande de catalogues
Laadi alla kataloogid
Laadige alla toote andmete ePLAN
Laadige alla toote andmete Zuken E3-seeria
Product Data Manager (only eng.)
维修服务
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
Combinables
23
饰品
1
no data available
eShop
Device connectivity
Cable connectors and cable assemblies
...
Data connectors
Industrial Ethernet
61 04 201 2927
Osa number: 61 04 201 2927
Kupplung rund PushPull RJ45 V4 AWG26/27
Pilt on pelgalt näitlik. Vaadake tootekirjeldust.
Properties Overview
Connectors
Connector sets Coupling
preLink
®
IDC insulation displacement termination
Contacts: 8
PushPull
Top entry
Material: Thermoplastic
Degree of protection: IP65, IP67
Notes
Compare
Osa number: 61 04 201 2927
Kupplung rund PushPull RJ45 V4 AWG26/27
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
Combinables
23
饰品
1
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
toote detailid
Identification
Category
Connectors
Series
HARTING PushPull (V4)
RJ45
Element
Connector sets
Specification
Coupling
Version
Termination method
preLink
®
IDC insulation displacement termination
Shielding
Fully shielded, 360° shielding contact
Number of contacts
8
Version
Top entry
Locking type
PushPull
Pack contents
Hoods / Housings
Female
Cable gland
Technical characteristics
Conductor cross-section
0.1 ... 0.12 mm²
Conductor cross-section [AWG]
AWG 27 ... AWG 26
Wire outer diameter
0.8 ... 1.1 mm
Transmission characteristics
Cat. 6 Class E up to 250 MHz
Data rate
10 Mbit/s
100 Mbit/s
1 Gbit/s
2.5 Gbit/s
5 Gbit/s
10 Gbit/s
Limiting temperature
-40 ... +70 °C
Mating cycles
≥ 750
Degree of protection acc. to IEC 60529
IP65
IP67
Cable diameter
4.9 ... 8.6 mm
Material properties
Material (hood/housing)
Thermoplastic
Colour (hood/housing)
Black
RoHS
compliant with exemption
RoHS exemptions
6(c):
Copper alloy containing up to 4 % lead by weight
ELV status
compliant with exemption
China RoHS
50
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Yes
REACH SVHC substances
Lead
ECHA SCIP number
6fb545c1-f438-46c2-b07a-8552e7e5a3d7
California Proposition 65 substances
Yes
California Proposition 65 substances
Lead
Specifications and approvals
Specifications
IEC 61076-3-106 Variant 4 (V4)
Approvals
DNV GL
Commercial data
Packaging size
1
Net weight
111.578 g
Country of origin
Germany
European customs tariff number
85366990
GTIN
5713140486621
eCl@ss
27440114 Rectangular connector (for field assembly)
ETIM
EC002636
UNSPSC 24.0
39121408
Downloads
Download Package
Documentation
Data Sheet
Näita teavet
Peida teave
Download Settings
PDF (Portuguese_PT)
PDF (Taani)
PDF (Tšehhi)
PDF (Spanish_MX)
PDF (Inglise)
PDF (Saksa)
PDF (Itaalia)
PDF (Jaapani)
PDF (Korea)
PDF (Poola)
PDF (Hollandi)
PDF (Hispaania)
PDF (Prantsuse)
PDF (Türgi)
PDF (Rootsi)
PDF (Hiina (trad.))
PDF (Hiina)
Laadi alla
Näita teavet
Peida teave
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Type Sheet
Näita teavet
Peida teave
Download Settings
PDF
CGM
DXF
Laadi alla
Näita teavet
Peida teave
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Product Declaration
Näita teavet
Peida teave
Download Settings
PDF (Inglise)
Laadi alla
Näita teavet
Peida teave
The product declaration in PDF format documents the conformity of the product with various standards such as RoHS, REACH, ELV etc.
Engineering Data
3D CAD Data
Näita teavet
Peida teave
Download Settings
STEP
JT
Laadi alla
Näita teavet
Peida teave
Neutral 3D CAD data for all common CAD tools. They can be used for a quick and easy use of HARTING products in CAx engineering processes.
Further Documents
Asset Administration Shell
Näita teavet
Peida teave
Download Settings
AAS
Laadi alla
Näita teavet
Peida teave
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Sulge
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare