Matching Products
Matching Products НОВИНКА
Артикул: C2 13 200 0000 0416
M12 A-cod 3-pol st /- f /- PVC 0.30m
M12 A-cod 3-pol st /- f /- PVC 0.30m

Общий вид. Подробная информация - см. описание компонента.

Properties Overview
Cable assemblies
Pre-assembled on one side
Copper cable (round)
Cable length: 0.3 m
Примечания
Compare
Артикул: C2 13 200 0000 0416
M12 A-cod 3-pol st /- f /- PVC 0.30m
Примечания
Compare
All functionalities, price and availability after sign in.
Добавить в Избранное
Matching Products НОВИНКА
Информация о компоненте
Part List
  • Part list details
    Type of cable
    Connector 1
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1
    M12 A-coding
    Female Straight
    Overmoulded
  • Type of cable Copper cable (round)
Version
  • Cable length 0.3 m
  • Number of cores 3
  • Core structure 3x 0.34 mm²
  • Termination method Crimp termination
  • Shielding Unshielded
  • Coding A-coding
Technical characteristics
  • Rated current ‌ 4 A
  • Rated voltage 250 V
  • Limiting temperature
    -25 ... +80 °C moved
    -40 ... +80 °C unmoved
  • Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
  • Cable diameter 4.5 mm
Material properties
  • Material (cable) PVC
  • Colour (cable) RAL 7040 (Window grey)
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Specifications
    IEC 61076-2-101
    UL 1581
    IEC 60332-2-2 Flame retardancy
  • UL / CSA UL in preparation
  • Approvals CE
Commercial data
  • Packaging size 4
  • Country of origin Germany
  • European customs tariff number 85444290
  • GTIN 5713141062862
  • eCl@ss 27060311 Assembled sensor actuator-line
  • ETIM EC001855
Documentation
Data Sheet

Показать информацию

Download Settings

Показать информацию

Type Sheet

Показать информацию

Download Settings

Показать информацию

Product Declaration

Показать информацию

Download Settings

Показать информацию

Engineering Data
3D CAD Data

Показать информацию

Download Settings

Показать информацию

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare