Matching Products
Matching Products NEW
Osa number: C2 13 200 0000 0320
M12 A-cod 3-pol st /- f /- PVC 2.80m
M12 A-cod 3-pol st /- f /- PVC 2.80m

Pilt on pelgalt näitlik. Vaadake tootekirjeldust.

Properties Overview
Cable assemblies
Pre-assembled on one side
Copper cable (round)
Cable length: 2.8 m
Notes
Compare
Osa number: C2 13 200 0000 0320
M12 A-cod 3-pol st /- f /- PVC 2.80m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
toote detailid
Part List
  • Part list details
    Type of cable
    Connector 1
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1
    M12 A-coding
    Female Straight
    Overmoulded
  • Type of cable Copper cable (round)
Version
  • Cable length 2.8 m
  • Number of cores 3
  • Core structure 3x 0.34 mm²
  • Termination method Crimp termination
  • Shielding Unshielded
  • Coding A-coding
Technical characteristics
  • Rated current ‌ 4 A
  • Rated voltage 250 V
  • Limiting temperature
    -25 ... +80 °C moved
    -40 ... +80 °C unmoved
  • Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
  • Cable diameter 4.5 mm
Material properties
  • Material (cable) PVC
  • Colour (cable) RAL 7040 (Window grey)
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Specifications
    IEC 61076-2-101
    UL 1581
    IEC 60332-2-2 Flame retardancy
  • UL / CSA UL in preparation
  • Approvals CE
Commercial data
  • Packaging size 2
  • Country of origin Germany
  • European customs tariff number 85444290
  • GTIN 5713140970663
  • eCl@ss 27060311 Assembled sensor actuator-line
  • ETIM EC001855
  • UNSPSC 24.0 26121604
Documentation
Data Sheet

Näita teavet

Download Settings

Näita teavet

Type Sheet

Näita teavet

Download Settings

Näita teavet

Product Declaration

Näita teavet

Download Settings

Näita teavet

Engineering Data
3D CAD Data

Näita teavet

Download Settings

Näita teavet

Further Documents
Asset Administration Shell

Näita teavet

Download Settings

Näita teavet

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare