配套产品
配套产品
型号: 21 40 200 0332 020
M12 A-cod 3-pol st/- m/- PUR PP 2.0m
M12 A-cod 3-pol st/- m/- PUR PP 2.0m

图片仅供参考,请查阅产品说明。

属性概述
电缆组装
预装一端
铜质电缆 (圆型)
电缆长度: 2 m
注释
比较
型号: 21 40 200 0332 020
M12 A-cod 3-pol st/- m/- PUR PP 2.0m
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
产品详情
Part List
  • Part list details
    Type of cable
    Connector 1
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1
    M12 A-coding
    Male Straight
  • Type of cable Copper cable (round)
Version
  • Cable length 2 m
  • Number of cores 3
  • Core structure 3x 0.34 mm²
  • Shielding Shielded
  • Number of contacts 3
  • Coding A-coding
  • Locking type PushPull
Technical characteristics
  • Rated voltage
    ‌ 48 V AC
    ‌ 60 V DC
  • Limiting temperature
    -50 ... +80 °C moved
    -30 ... +80 °C unmoved
  • Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
  • Cable diameter 4.1 mm ± 0.2 mm
  • Minimum bending radius
    5x Cable diameter (singular bending)
    10x Cable diameter (repeated bending)
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Black
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 760691ac-b4d2-427c-9996-5886190b813b
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Commercial data
  • Packaging size 1
  • Country of origin Romania
  • European customs tariff number 85444290
  • GTIN 5713140341401
  • eCl@ss 27060311 Assembled sensor actuator-line
  • UNSPSC 24.0 26121604
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

产品声明

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

更多文件
Asset Administration Shell

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较