配套产品
配套产品
型号: C2 13 200 0000 0193
M12 A-cod 3-pol st /st m /f PUR 0.50m
M12 A-cod 3-pol st /st m /f PUR 0.50m

图片仅供参考,请查阅产品说明。

属性概述
电缆组装
两端预接
铜质电缆 (圆型)
无卤素
电缆长度: 0.5 m
注释
比较
型号: C2 13 200 0000 0193
M12 A-cod 3-pol st /st m /f PUR 0.50m
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
产品详情
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    M12 A-coding
    Male Straight
    Overmoulded
  • Connector 2
    M12 A-coding
    Female Straight
    Overmoulded
  • Type of cable Copper cable (round)
  • Description of the cable Halogen-free
Version
  • Cable length 0.5 m
  • Number of cores 3
  • Core structure 3x 0.34 mm²
  • Termination method Crimp termination
  • Shielding Unshielded
  • Coding A-coding
Technical characteristics
  • Rated current ‌ 4 A
  • Rated voltage 250 V
  • Limiting temperature
    -25 ... +80 °C moved
    -40 ... +80 °C unmoved
  • Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
  • Cable diameter 4 mm
  • 最小弯曲半径
    10x Cable diameter (repeated bending)
    5x Cable diameter (singular bending)
Material properties
  • Material (cable) PUR (聚氨酯)
  • Colour (cable) RAL 7021 (黑/灰)
  • RoHS 符合
  • ELV status 符合
  • China RoHS e
  • REACH Annex XVII substances 不包含
  • REACH ANNEX XIV substances 不包含
  • REACH SVHC substances 不包含
  • California Proposition 65 substances 不包含
Specifications and approvals
  • Specifications
    IEC 61076-2-101
    UL 1581
    IEC 60332-2-2 阻燃性
  • UL / CSA UL 正在准备当中
  • Approvals CE
Commercial data
  • Packaging size 2
  • Country of origin Germany
  • European customs tariff number 85444290
  • GTIN 5713140950382
  • eCl@ss 27060311 Assembled sensor actuator-line
  • ETIM EC001855
  • UNSPSC 24.0 26121604
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

产品声明

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

更多文件
Asset Administration Shell

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较