登錄 myHARTING
配置器
Produtos
Produtos
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Solicitação de catalogos
Downloads / Solicitação de catalogos
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
Device side / Panel feed through
4
没有可用数据
eShop
Circular connectors
Metric circular connectors
...
Cable connectors and cable assemblies
M12
21 34 780 0474 030
型号: 21 34 780 0474 030
M12 A-cod 4-Pol st/- m/- PUR shld. 3,0 m
图片仅供参考,请查阅产品说明。
属性概述
电缆组装
预装一端
铜质电缆 (圆型)
电缆长度: 3 m
注释
比较
型号: 21 34 780 0474 030
M12 A-cod 4-Pol st/- m/- PUR shld. 3,0 m
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Device side / Panel feed through
4
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
System cabling
Series
Circular connectors M12
Element
Cable assemblies
Specification
Pre-assembled on one side
Connector 1
M12 A-coding
Male Straight
Type of cable
Copper cable (round)
Version
Cable length
3 m
Number of cores
4
Core structure
4x 0.34 mm²
Shielding
Shielded
Coding
A-coding
Material properties
Material (cable)
PUR (polyurethane)
Colour (cable)
Black
Commercial data
Packaging size
1
Country of origin
Germany
European customs tariff number
85444290
GTIN
5713140238527
eCl@ss
27060311 Assembled sensor actuator-line
ETIM
EC001855
UNSPSC 24.0
26121604
下载
规格资料下载
文档
数据表
显示信息
隐藏信息
下载设置
PDF (德语)
PDF (Spanish_MX)
PDF (Portuguese_PT)
PDF (捷克语)
PDF (丹麦语)
PDF (西班牙语)
PDF (法语)
PDF (意大利语)
PDF (日语)
PDF (韩语)
PDF (荷兰语)
PDF (波兰语)
PDF (瑞典语)
PDF (土耳其语)
PDF (繁体中文)
PDF (简体中文)
下载
显示信息
隐藏信息
PDF 格式的数据表描述了产品的一般和技术特性,列出了应用的标准和认证,并用作文档。
类型表
显示信息
隐藏信息
下载设置
PDF
CGM
DXF
下载
显示信息
隐藏信息
型号表是产品的二维图形。它提供 PDF、CMG 和 DXF 文件格式。
更多文件
Asset Administration Shell
显示信息
隐藏信息
下载设置
AAS
下载
显示信息
隐藏信息
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
关闭
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
比较