myHARTING Login
Konfigureerijad
产品
产品
工业用连接器 / Han
®
圆形连接器
板端连接器
工业以太网交换机
按钮开关
电动汽车充电设备
工具
定制化解决方案
电缆组件和散装电缆
myHARTING
下载/目录订购
下载/目录订购
Laadi alla kataloogid
Laadige alla toote andmete ePLAN
Laadige alla toote andmete Zuken E3-seeria
Product Data Manager (only eng.)
维修服务
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
no data available
eShop
圆形连接器
公制圆形连接器
...
电缆连接器和电缆组件
M12
Osa number: C2 13 200 0000 0405
M12 A-cod 4-pol an /- m /- PUR 0.40m
Pilt on pelgalt näitlik. Vaadake tootekirjeldust.
Properties Overview
Cable assemblies
Pre-assembled on one side
Copper cable (round)
Halogen-free
Cable length: 0.4 m
Notes
Compare
Osa number: C2 13 200 0000 0405
M12 A-cod 4-pol an /- m /- PUR 0.40m
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
toote detailid
Part List
Part list details
电缆类别
Cable LI9Y 4 x 0,34mm² PUR
连接器1
M12 A-cod 4P Male Angled 225°
标识
类别
系统布线
系列
圆形连接器 M12
原件
电缆组装
规格
预装一端
连接器1
M12 A编码
公头 弯式
一体成型
电缆类别
铜质电缆 (圆型)
电缆介绍
无卤素
版本
电缆长度
0.4 m
芯数
4
芯结构
4x 0.34 mm²
接线方式
压接针
屏蔽
无屏蔽
编码
A编码
技术参数
额定电流
4 A
额定电压
250 V
极限温度
-25 ... +80 °C 已移动
-40 ... +80 °C 未移动
防护等级符合 IEC 60529
IP65 / IP67 插配状态
电缆直径
4.2 mm
最小弯曲半径
10x 电缆直径 (反复弯曲)
5x 电缆直径 (单次弯曲)
材料特性
材料(电缆)
PUR (聚氨酯)
颜色(电缆)
RAL 7021 (黑/灰)
RoHS
符合
ELV 状态
符合
China RoHS
e
REACH 附件 XVII 物质
不包含
REACH 附件 XIV 物质
不包含
REACH SVHC 物质
不包含
加州 65 号提案物质
不包含
规格和认证
规格
IEC 61076-2-101
UL 1581
IEC 60332-2-2 阻燃性
UL / CSA
UL 正在准备当中
认证
CE
商业数据
包装尺寸
2
原产国
德国
欧洲海关关税号
85444290
GTIN
5713141054843
eCl@ss
27060311 装配好的传感器执行器线
ETIM
EC001855
Downloads
Download Package
Documentation
Data Sheet
Näita teavet
Peida teave
Download Settings
PDF (Portuguese_PT)
PDF (Spanish_MX)
PDF (Taani)
PDF (Inglise)
PDF (Saksa)
PDF (Tšehhi)
PDF (Hispaania)
PDF (Prantsuse)
PDF (Itaalia)
PDF (Korea)
PDF (Jaapani)
PDF (Hollandi)
PDF (Poola)
PDF (Rootsi)
PDF (Türgi)
PDF (Hiina (trad.))
PDF (Hiina)
Laadi alla
Näita teavet
Peida teave
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Type Sheet
Näita teavet
Peida teave
Download Settings
PDF
Laadi alla
Näita teavet
Peida teave
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Product Declaration
Näita teavet
Peida teave
Download Settings
PDF (Inglise)
Laadi alla
Näita teavet
Peida teave
The product declaration in PDF format documents the conformity of the product with various standards such as RoHS, REACH, ELV etc.
Engineering Data
3D CAD Data
Näita teavet
Peida teave
Download Settings
STEP
JT
Laadi alla
Näita teavet
Peida teave
Neutral 3D CAD data for all common CAD tools. They can be used for a quick and easy use of HARTING products in CAx engineering processes.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Sulge
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare