配套产品
配套产品
型号: 21 40 220 0442 075
M12 A-cod 4-pol an/- m/- PUR PP 7.5m
M12 A-cod 4-pol an/- m/- PUR PP 7.5m

图片仅供参考,请查阅产品说明。

属性概述
电缆组装
预装一端
铜质电缆 (圆型)
电缆长度: 7.5 m
注释
比较
型号: 21 40 220 0442 075
M12 A-cod 4-pol an/- m/- PUR PP 7.5m
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
产品详情
Part List
  • Part list details
    Type of cable
    Connector 1
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1
    M12 A-coding
    Male Angled
  • Type of cable Copper cable (round)
Version
  • Cable length 7.5 m
  • Number of cores 4
  • Core structure 4x 0.34 mm²
  • Shielding Shielded
  • Number of contacts 4
  • Coding A-coding
  • Locking type PushPull
Technical characteristics
  • Rated voltage
    ‌ 48 V AC
    ‌ 60 V DC
  • Limiting temperature
    -50 ... +80 °C moved
    -30 ... +80 °C unmoved
  • Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
  • Cable diameter 4.4 mm ± 0.2 mm
  • Minimum bending radius
    5x Cable diameter (singular bending)
    10x Cable diameter (repeated bending)
Material properties
  • Material (cable) PUR (聚氨酯)
  • Colour (cable) 黑色
  • RoHS 符合豁免标准
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status 符合豁免标准
  • China RoHS 50
  • REACH Annex XVII substances 不包含
  • REACH ANNEX XIV substances 不包含
  • REACH SVHC substances
  • REACH SVHC substances
  • ECHA SCIP number 760691ac-b4d2-427c-9996-5886190b813b
  • California Proposition 65 substances
  • California Proposition 65 substances
Commercial data
  • Packaging size 1
  • Net weight 75 g
  • Country of origin Romania
  • European customs tariff number 85444290
  • GTIN 5713140341708
  • eCl@ss 27060311 Assembled sensor actuator-line
  • UNSPSC 24.0 26121604
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

产品声明

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

更多文件
Asset Administration Shell

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较