登錄 myHARTING
配置器
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
没有可用数据
eShop
Circular connectors
Metric circular connectors
...
Cable connectors and cable assemblies
M12
型号: C2 13 200 0000 0425
M12 A-cod 5-pol an /an m /f PUR 3.00m
图片仅供参考,请查阅产品说明。
属性概述
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Halogen-free
Cable length: 3 m
注释
比较
型号: C2 13 200 0000 0425
M12 A-cod 5-pol an /an m /f PUR 3.00m
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Part List
Part list details
Type of cable
Cable LI9Y 5 x 0,34mm² PUR
Connector 1
M12 A-cod 5P Male Angled 0°
Connector 2
M12 A-cod 5P Female Angled 0°
Identification
Category
System cabling
Series
Circular connectors M12
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
M12 A-coding
Male Angled
Overmoulded
Connector 2
M12 A-coding
Female Angled
Overmoulded
Type of cable
Copper cable (round)
Description of the cable
Halogen-free
Version
Cable length
3 m
Number of cores
5
Core structure
5x 0.34 mm²
Termination method
Crimp termination
Shielding
Unshielded
Coding
A-coding
Technical characteristics
Rated current
4 A
Rated voltage
60 V
Limiting temperature
-25 ... +80 °C 已移动
-40 ... +80 °C 未移动
Degree of protection acc. to IEC 60529
IP65 / IP67 mated condition
Cable diameter
4.5 mm
Minimum bending radius
10x Cable diameter (repeated bending)
5x Cable diameter (singular bending)
Material properties
Material (cable)
PUR (聚氨酯)
Colour (cable)
RAL 7021 (黑/灰)
RoHS
符合
ELV status
符合
China RoHS
e
REACH Annex XVII substances
不包含
REACH ANNEX XIV substances
不包含
REACH SVHC substances
不包含
California Proposition 65 substances
不包含
Specifications and approvals
Specifications
IEC 61076-2-101
UL 1581
IEC 60332-2-2 阻燃性
UL / CSA
UL 正在准备当中
Approvals
CE
Commercial data
Packaging size
2
Country of origin
Romania
European customs tariff number
85444290
GTIN
5713141071628
eCl@ss
27060311 Assembled sensor actuator-line
ETIM
EC001855
下载
规格资料下载
文档
数据表
显示信息
隐藏信息
下载设置
PDF (Portuguese_PT)
PDF (Spanish_MX)
PDF (Spanish_MX)
PDF (捷克语)
PDF (英语)
PDF (Portuguese_PT)
PDF (法语)
PDF (丹麦语)
PDF (意大利语)
PDF (日语)
PDF (韩语)
PDF (德语)
PDF (西班牙语)
PDF (波兰语)
PDF (瑞典语)
PDF (土耳其语)
PDF (荷兰语)
下载
显示信息
隐藏信息
PDF 格式的数据表描述了产品的一般和技术特性,列出了应用的标准和认证,并用作文档。
产品声明
显示信息
隐藏信息
下载设置
PDF (英语)
下载
显示信息
隐藏信息
PDF 格式的产品声明记录了产品符合 RoHS、REACH、ELV 等各种标准的情况。
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
关闭
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
比较