登錄 myHARTING
配置器
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
Contacts
4
Combinables
12
Tools
1
没有可用数据
eShop
Circular connectors
Metric circular connectors
...
Cable connectors and cable assemblies
M12
21 03 881 1450
型号: 21 03 881 1450
M12 D 4pole male straight PP P&G
图片仅供参考,请查阅产品说明。
属性概述
电缆连接器
直式
公头
D编码
压接针
液晶聚合物 (LCP)
插针: 4
导体截面积: 0.13 ... 0.82 mm²
额定电流: 4 A
压铸锌
PushPull (outer)
防护等级: IP65 / IP67 插配状态
注释
比较
型号: 21 03 881 1450
M12 D 4pole male straight PP P&G
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Contacts
4
Combinables
12
Tools
1
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Connectors
Series
Circular connectors M12
Identification
PushPull
Element
Cable connector
Specification
Straight
Version
Termination method
Crimp termination
Gender
Male
Shielding
Shielded
Number of contacts
4
Coding
D-coding
Locking type
PushPull (outer)
Details
For Fast Ethernet applications only
Technical characteristics
Conductor cross-section (mm²)
0.13 ... 0.82 mm²
Conductor cross-section (AWG)
AWG 26 ... AWG 18
Wire outer diameter
≤ 2.3 mm
Rated current
4 A
Rated voltage
48 V AC
60 V DC
Rated impulse voltage
1.5 kV
Pollution degree
3
Transmission characteristics
Cat. 5 Class D up to 100 MHz
Overvoltage category
III
Data rate
10 Mbit/s
100 Mbit/s
Insulation resistance
>10
8
Ω
Contact resistance
≤ 10 mΩ
Limiting temperature
-40 ... +85 °C
Mating cycles
≥ 500
Degree of protection acc. to IEC 60529
IP65 / IP67 mated condition
Cable diameter
5.7 ... 8.8 mm
Isolation group
I (600 ≤ CTI)
Material properties
Material (insert)
Liquid crystal polymer (LCP)
Material (hood/housing)
Zinc die-cast
Specifications and approvals
Specifications
IEC 61076-2-101
IEC 61076-2-010
Commercial data
Packaging size
1
GTIN
5713140820500
eCl@ss
27440116 Circular connector (for field assembly)
ETIM
EC002635
UNSPSC 24.0
39121413
下载
规格资料下载
工程数据
3D CAD 数据
显示信息
隐藏信息
下载设置
STEP
JT
下载
显示信息
隐藏信息
适用于所有常用 CAD 工具的中性 3D CAD 数据。它们可用于在 CAx 工程过程中快速轻松地使用 HARTING 产品。
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
关闭
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
比较