myHARTING Login
Konfigureerijad
产品
产品
工业用连接器 / Han
®
圆形连接器
板端连接器
工业以太网交换机
按钮开关
电动汽车充电设备
工具
定制化解决方案
电缆组件和散装电缆
myHARTING
下载/目录订购
下载/目录订购
Laadi alla kataloogid
Laadige alla toote andmete ePLAN
Laadige alla toote andmete Zuken E3-seeria
Product Data Manager (only eng.)
维修服务
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
no data available
eShop
圆形连接器
公制圆形连接器
...
电缆连接器和电缆组件
M12
21 33 590 0401 100
Osa number: 21 33 590 0401 100
M12 D-cod 4-pol st/- m/- PPi Rail 10m
Pilt on pelgalt näitlik. Vaadake tootekirjeldust.
Properties Overview
Cable assemblies
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Notes
Compare
Osa number: 21 33 590 0401 100
M12 D-cod 4-pol st/- m/- PPi Rail 10m
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
toote detailid
Part List
Part list details
Type of cable
Ha-Vis EtherRail 4xAWG22/7 bk CAT5
连接器1
M12-SD-PPI-CC-CRIMP-4P-DCOD-M-STR-SHLD
Identification
Category
System cabling
Series
Circular connectors M12
Element
Cable assemblies
Specification
Pre-assembled on one side
Connector 1
M12 D-coding
Straight
Type of cable
Copper cable (round)
Version
Cable length
10 m
Number of cores
4
Core structure
4x AWG 22/7
Shielding
Shielded
Number of contacts
4
Coding
D-coding
Locking type
Inner PushPull
Technical characteristics
Transmission characteristics
Cat. 5 Class D up to 100 MHz
Data rate
10 Mbit/s
100 Mbit/s
Limiting temperature
-40 ... +85 °C
Degree of protection acc. to IEC 60529
IP65 / IP67 mated condition
Cable diameter
6.6 mm ± 0.3 mm
Material properties
Material (cable)
Polyolefin copolymer electron beam crosslinked Comp 752
Colour (cable)
Black
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Yes
California Proposition 65 substances
Lead
Fire protection on railway vehicles
EN 45545-2 (2020-08) + A1 (2023-10)
Requirement set with Hazard Levels
R15 (HL 1-3)
R16 (HL 1-3)
Specifications and approvals
Specifications
EN 45545-2 Fire protection on railway vehicles
Commercial data
Packaging size
1
Country of origin
Romania
European customs tariff number
85444290
eCl@ss
27060390 Ready-made data cable (unspecified)
Downloads
Download Package
Documentation
Data Sheet
Näita teavet
Peida teave
Download Settings
PDF (Spanish_MX)
PDF (Inglise)
PDF (Itaalia)
PDF (Hollandi)
PDF (Korea)
PDF (Hispaania)
PDF (Portuguese_PT)
PDF (Prantsuse)
PDF (Poola)
PDF (Taani)
PDF (Rootsi)
PDF (Tšehhi)
PDF (Saksa)
PDF (Jaapani)
PDF (Hiina (trad.))
PDF (Türgi)
PDF (Hiina)
Laadi alla
Näita teavet
Peida teave
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Type Sheet
Näita teavet
Peida teave
Download Settings
PDF
CGM
DXF
Laadi alla
Näita teavet
Peida teave
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Product Declaration
Näita teavet
Peida teave
Download Settings
PDF (Inglise)
Laadi alla
Näita teavet
Peida teave
The product declaration in PDF format documents the conformity of the product with various standards such as RoHS, REACH, ELV etc.
Engineering Data
3D CAD Data
Näita teavet
Peida teave
Download Settings
STEP
JT
Laadi alla
Näita teavet
Peida teave
Neutral 3D CAD data for all common CAD tools. They can be used for a quick and easy use of HARTING products in CAx engineering processes.
Instructions
Assembly instructions
Näita teavet
Peida teave
Download Settings
PDF
Laadi alla
Näita teavet
Peida teave
Specific information on the assembly and handling
Further Documents
Fire Protection
Download Settings
PDF (Inglise)
Laadi alla
com.harting.productdetail.downloads.FP.info
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Sulge
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare