登錄 myHARTING
配置器
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
Device side / Panel feed through
10
没有可用数据
eShop
Circular connectors
Metric circular connectors
...
Cable connectors and cable assemblies
M12
09 48 220 0011 060
型号: 09 48 220 0011 060
M12 D-cod 4-pol st/- m/- Rail 6m
图片仅供参考,请查阅产品说明。
属性概述
电缆组装
预装一端
铜质电缆 (圆型)
轨道交通应用
电缆长度: 6 m
注释
比较
型号: 09 48 220 0011 060
M12 D-cod 4-pol st/- m/- Rail 6m
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Device side / Panel feed through
10
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Part List
Part list details
Type of cable
Ha-Vis EtherRail 4xAWG22/7 bk CAT5
Connector 1
M12 D-code male straigt overmolded
Identification
Category
System cabling
Series
Circular connectors M12
Element
Cable assemblies
Specification
Pre-assembled on one side
Connector 1
M12 D-coding
Male Straight
Overmoulded
Type of cable
Copper cable (round)
Description of the cable
for railway applications
Version
Cable length
6 m
Number of cores
4
Core structure
4x AWG 22/7
Coding
D-coding
Technical characteristics
Transmission characteristics
Cat. 5 Class D up to 100 MHz
Data rate
10 Mbit/s
100 Mbit/s
Limiting temperature
-40 ... +85 °C unmoved
-25 ... +70 °C moved
Cable diameter
6.6 mm ± 0.2 mm
Minimum bending radius
6x Cable diameter (repeated bending)
5x Cable diameter (singular bending)
Impedance
100 Ω ±5 %
Material properties
Material (cable)
Elastomer
Colour (cable)
Black
RoHS
compliant with exemption
RoHS exemptions
6(c):
Copper alloy containing up to 4 % lead by weight
ELV status
compliant with exemption
China RoHS
50
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Yes
REACH SVHC substances
Lead
ECHA SCIP number
760691ac-b4d2-427c-9996-5886190b813b
California Proposition 65 substances
Yes
California Proposition 65 substances
Lead
Specifications and approvals
Specifications
EN 45545-2
Commercial data
Packaging size
1
Net weight
400 g
Country of origin
Romania
European customs tariff number
85444290
GTIN
5713140885462
eCl@ss
27060390 Ready-made data cable (unspecified)
ETIM
EC002599
UNSPSC 24.0
26121600
下载
规格资料下载
文档
数据表
显示信息
隐藏信息
下载设置
PDF (Portuguese_PT)
PDF (Spanish_MX)
PDF (捷克语)
PDF (德语)
PDF (丹麦语)
PDF (英语)
PDF (西班牙语)
PDF (法语)
PDF (意大利语)
PDF (韩语)
PDF (日语)
PDF (荷兰语)
PDF (波兰语)
PDF (瑞典语)
PDF (土耳其语)
PDF (繁体中文)
PDF (简体中文)
下载
显示信息
隐藏信息
PDF 格式的数据表描述了产品的一般和技术特性,列出了应用的标准和认证,并用作文档。
产品声明
显示信息
隐藏信息
下载设置
PDF (英语)
下载
显示信息
隐藏信息
PDF 格式的产品声明记录了产品符合 RoHS、REACH、ELV 等各种标准的情况。
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
关闭
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
比较