配套产品
配套产品
型号: 21 40 400 0447 050
M12 D-cod 4-pol st/- m/- Rail PP 5.0m
M12 D-cod 4-pol st/- m/- Rail PP 5.0m

图片仅供参考,请查阅产品说明。

属性概述
电缆组装
预装一端
电缆长度: 5 m
注释
比较
型号: 21 40 400 0447 050
M12 D-cod 4-pol st/- m/- Rail PP 5.0m
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
产品详情
Part List
  • Part list details
    Type of cable
    Connector 1
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1
    M12 D-coding
    Male Straight
Version
  • Cable length 5 m
  • Number of cores 4
  • Core structure 4x AWG 22/7
  • Shielding Shielded
  • Number of contacts 4
  • Coding D-coding
  • Locking type PushPull
Technical characteristics
  • Rated voltage
    ‌ 48 V AC
    ‌ 60 V DC
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Limiting temperature
    -25 ... +70 °C moved
    -40 ... +85 °C unmoved
  • Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
  • Cable diameter 6.6 mm ± 0.2 mm
  • Minimum bending radius
    5x Cable diameter (singular bending)
    6x Cable diameter (repeated bending)
Material properties
  • Material (cable) Polyolefin copolymer
  • Colour (cable) Black
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Specifications
    UN/ECE-R 118
    EN 45545
Commercial data
  • Packaging size 1
  • Net weight 1 g
  • Country of origin Romania
  • European customs tariff number 85444290
  • GTIN 5713140490093
  • eCl@ss 27060390 Ready-made data cable (unspecified)
  • ETIM EC002599
  • UNSPSC 24.0 26121600
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

更多文件
Asset Administration Shell

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较