配套产品
配套产品
型号: 21 33 595 9401 050
M12 D-cod 4-pol st/st m/m PPi Rail 5m
M12 D-cod 4-pol st/st m/m PPi Rail 5m

图片仅供参考,请查阅产品说明。

属性概述
电缆组装
两端预接
铜质电缆 (圆型)
电缆长度: 5 m
注释
比较
型号: 21 33 595 9401 050
M12 D-cod 4-pol st/st m/m PPi Rail 5m
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
产品详情
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    M12 D-coding
    Straight
  • Connector 2
    M12 D-coding
    Straight
  • Type of cable Copper cable (round)
Version
  • Cable length 5 m
  • Number of cores 4
  • Core structure 4x AWG 22/7
  • Shielding Shielded
  • Number of contacts 4
  • Coding D-coding
  • Locking type Inner PushPull
Technical characteristics
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
  • Limiting temperature -40 ... +85 °C
  • Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
  • Cable diameter 6.6 mm ± 0.3 mm
Material properties
  • Material (cable) Polyolefin copolymer electron beam crosslinked Comp 752
  • Colour (cable) Black
Specifications and approvals
  • Specifications EN 45545-2 Fire protection on railway vehicles
Commercial data
  • Packaging size 1
  • Country of origin Romania
  • European customs tariff number 85444290
  • eCl@ss 27060390 Ready-made data cable (unspecified)
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

Instructions
组装说明

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较