登錄 myHARTING
配置器
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
没有可用数据
eShop
Circular connectors
Metric circular connectors
...
Cable connectors and cable assemblies
M12
97 00 000 2906
型号: 97 00 000 2906
M12 K-cod 4+PE st/st f/m PUR 1.0m
图片仅供参考,请查阅产品说明。
属性概述
电缆组装
两端预接
铜质电缆 (圆型)
电缆长度: 1 m
注释
比较
型号: 97 00 000 2906
M12 K-cod 4+PE st/st f/m PUR 1.0m
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Part List
Part list details
Connector 1
M12 Power K-cod 4+PE st/- m/- scr
Connector 2
M12 Power K-cod 4+PE an/- f/- 0° scr
Identification
Category
System cabling
Series
Circular connectors M12
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
M12 K-coding
Female Straight
Overmoulded
Connector 2
M12 K-coding
Male Straight
Overmoulded
Type of cable
Copper cable (round)
Version
Cable length
1 m
Number of cores
5
Core structure
5G 1.5 mm²
Termination method
Crimp termination
Shielding
Unshielded
Number of contacts
4
PE contact
Yes
Coding
K-coding
Locking type
Screw locking
Technical characteristics
Conductor cross-section (mm²)
1.5 mm²
Conductor cross-section (AWG)
AWG 16
Rated current
12 A
Rated voltage
630 V AC/DC
Rated impulse voltage
6 kV
Pollution degree
3
Overvoltage category
III
Contact resistance
≤ 0.3 mΩ
Tightening torque
0.6 Nm
Limiting temperature
-25 ... +80 °C
Mating cycles
≥ 100
Degree of protection acc. to IEC 60529
IP65 / IP67 mated condition
Material properties
Material (cable)
PUR (polyurethane)
Colour (cable)
Black
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Yes
California Proposition 65 substances
Nickel
Specifications and approvals
Specifications
IEC 61076-2-111
UL 1581
UL / CSA
UL in preparation
Approvals
CE
Commercial data
Packaging size
1
Net weight
152 g
Country of origin
Romania
European customs tariff number
85444290
eCl@ss
27060311 Assembled sensor actuator-line
ETIM
EC001855
下载
规格资料下载
文档
数据表
显示信息
隐藏信息
下载设置
PDF (Spanish_MX)
PDF (Portuguese_PT)
PDF (捷克语)
PDF (德语)
PDF (英语)
PDF (西班牙语)
PDF (丹麦语)
PDF (日语)
PDF (波兰语)
PDF (意大利语)
PDF (荷兰语)
PDF (瑞典语)
PDF (法语)
PDF (韩语)
PDF (简体中文)
PDF (土耳其语)
PDF (繁体中文)
下载
显示信息
隐藏信息
PDF 格式的数据表描述了产品的一般和技术特性,列出了应用的标准和认证,并用作文档。
类型表
显示信息
隐藏信息
下载设置
PDF
下载
显示信息
隐藏信息
型号表是产品的二维图形。它提供 PDF、CMG 和 DXF 文件格式。
产品声明
显示信息
隐藏信息
下载设置
PDF (英语)
下载
显示信息
隐藏信息
PDF 格式的产品声明记录了产品符合 RoHS、REACH、ELV 等各种标准的情况。
工程数据
3D CAD 数据
显示信息
隐藏信息
下载设置
STEP
JT
下载
显示信息
隐藏信息
适用于所有常用 CAD 工具的中性 3D CAD 数据。它们可用于在 CAx 工程过程中快速轻松地使用 HARTING 产品。
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
关闭
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
比较